DLPU072C June 2018 – January 2024 DLPC3434
Table 3-121 and Table 3-122 describe the return parameters.
Bit | Type | Description |
---|---|---|
15-10 | R | Reserved |
9-0 | R | Subframe filter width value (LSB = 100 us) applied to AWG_12 |
Bit | Type | Description |
---|---|---|
15-10 | R | Reserved |
9-0 | R | Subframe filter width value (LSB = 100 us) applied to AWG_34 |
When either of the AWG values equals zero, the device disables the auto-calculation for Actuator Subframe Filter Width and Actuator Watchdog Window Width. If a system error is encountered as a result of incorrectly configuring either of these values, ensure all fields are nonzero to resume auto-calculation mode. Flash download cannot be initiated while this system error is present.