DLPU072C June 2018 – January 2024 DLPC3434
Table 3-49 describes the return parameters.
Parameter Bytes | Description |
---|---|
Byte 1 | Red LED current parameter (LSByte) |
Byte 2 | Red LED current parameter (MSByte) |
Byte 3 | Green LED current parameter (LSByte) |
Byte 4 | Green LED current parameter (MSByte) |
Byte 5 | Blue LED current parameter (LSByte) |
Byte 6 | Blue LED current parameter (MSByte) |
See Write RGB LED Current (54h) for a detailed description of the return parameters.
Unused most significant bits are set to 0.