DLPU072C June 2018 – January 2024 DLPC3434
Table 3-145 describes the return parameters.
Parameter Bytes | Description |
---|---|
Byte 1 | Flash build version – patch LSByte |
Byte 2 | Flash build version – patch MSByte |
Byte 3 | Flash build version – Minor |
Byte 4 | Flash build version – Major |
The user specifies a version number for the controller flash build in the format specified by this command. This command allows the user to read back this version information.