DLPU072C June 2018 – January 2024 DLPC3434
Table 3-102 describes the write parameters.
MSB | Byte 1 | LSB | |||||
---|---|---|---|---|---|---|---|
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
Bit | Type | Description |
---|---|---|
7-3 | R | Reserved |
2-0 | W | Clock Stretch Value (Range is 0 to 7). The clock period equals: 2 × (Clock Stretch Value+1). |
The DAC Clock Generator function generates a 50% duty cycle clock signal for driving the external digital to analog converter (DAC). The LSB of this configuration parameter represents the stretch value for DAC input clock. A DAC output clock period 2 to 16 times the DAC input clock is supported.
This command is applied to the default axis or the one most recently selected via the Write Actuator Configuration Select (A2h) command.