DLPU072C June 2018 – January 2024 DLPC3434
Table 3-108 describes the write parameters.
MSB | Byte 1 | LSB | |||||
---|---|---|---|---|---|---|---|
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
Bit | Type | Description |
---|---|---|
7-2 | R | Reserved |
1-0 | W | Actuator Edge Table Address Mode 0h = Read Down & Read Up 1h = Read Up Inverted & Read Up 2h = Read Up & Read Down 3h = Read Up & Read Up Inverted |