DLPU072C June 2018 – January 2024 DLPC3434
Table 3-98 describes the write parameters.
MSB | Byte 1 | LSB | |||||
---|---|---|---|---|---|---|---|
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
Bit | Type | Description |
---|---|---|
7-4 | R | Reserved |
3-2 | W | Tilt Axis Orientation 0h = Axis 1 1h = Axis 2 2h = Axis 3 |
1-0 | W | Voice Coil 0h = Voice Coil A 1h = Voice Coil B |
This command simply stores the selected actuator configuration information in global data. When a subsequent command arrives that depends on an axis or voice coil selection, this global data is used to configure the appropriate actuator components.