DLPU072C June 2018 – January 2024 DLPC3434
Table 3-86 describes the return parameters.
Parameter Bytes | Description |
---|---|
Byte 1 | See Table 3-87 |
Byte 2 | CAIC maximum lumens gain |
Byte 3 | CAIC clipping threshold |
MSB | Byte 1 | LSB | |||||
---|---|---|---|---|---|---|---|
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
b(7) | CAIC gain display enable:
|
b(6) | CAIC gain display scale:
|
b(5:0) | Reserved |
Information on these parameters can be found in Write CAIC Image Processing Control (84h).