SLOA277B january 2019 – july 2023 LM124 , LM124-N , LM124A , LM158 , LM158-N , LM158A , LM224 , LM224-N , LM224A , LM258 , LM258-N , LM258A , LM2902 , LM2902-N , LM2902-Q1 , LM2902K , LM2902KAV , LM2904 , LM2904-N , LM2904-Q1 , LM2904B , LM2904B-Q1 , LM2904BA , LM321 , LM324 , LM324-N , LM324A , LM358 , LM358-N , LM358A , LM358B , LM358BA , TS321 , TS321-Q1
The default maximum supply voltage is 30 V; however, LM290X devices have a 26-V maximum supply rating. The exceptions are LM2902 and LM2904 devices having a “V” in the suffix, which denotes maximum voltage up to 32 V. Two examples are LM2902KAVQDR and LM2904AVQDR. All devices with a “B” in the suffix have a maximum supply voltage rated at 36 V; examples are LM358BIDR, LM2904BAIDR, LM324BIPWR, and LM2902BIPWR.