SPRUJB5 February 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
Components installed on the product are sensitive to Electrostatic Discharge (ESD). TI recommends this product be used in an ESD controlled environment. This can include a temperature and/or humidity-controlled environment to limit the buildup of ESD. TI also recommends to use ESD protection such as wrist straps and ESD mats when interfacing with the product.
The product is used in the basic electromagnetic environment as in laboratory condition and the applied standard is as per ENC IEC 61326-1:2021.