SPRUJB5 February 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The EVM supports three Controller Area Network (CAN) Bus interfaces [J5] [J8] [J10].
Connector Ref | Processor Resource |
---|---|
J5 | MCU_CAN0 |
J8 | MCU_CAN1 |
J10 | CAN0 |
Each CAN-FD interface is supported on a 3-pin, 2.54mm pitch header. The interface meets ISO 11898-2 and ISO 11898-5 physical standards, and supports CAN and optimized CAN-FD performance up to 8Mbps. Each includes CAN Bus end-point termination. If the EVM is included in a network with more than two nodes, then the termination needs to be adjusted.
Pin # | Pin Name | Description | Dir |
---|---|---|---|
1 | CAN_H | High level CAN Bus IO | Bi-Dir |
2 | GND | Ground | |
3 | CAN_L | Low level CAN Bus IO | Bi-Dir |