SPRUJB5 February 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The processor is provided in Table 3-17.
Connected Peripheral | Processor Resources | Components / Part Numbers |
---|---|---|
Memory, LPDDR4 DRAM | DDR0 | Micron MT53E2G32D4DE-046 AUT:C |
Memory, eMMC Flash | MMC0 | Micron MTFC32GAZAQHD-IT |
Memory, xSPI NOR Flash | MCU_OSPI0 | CypressS28HS512TGABHM010, Winbond W35N01JWTBAG |
Micro-SDCard Cage | MMC1 | |
Audio | McASP1, I2C0 |
Texas Instruments TLV320AIC3106 |
CAN (3x) | MCU_MCAN0, MCU_MCAN1, MCAN0 | Texas Instruments TCAN1462V |
Camera connectors | CSI0,CSI1, CSI2, CSI3, I2C2 | |
Display port | DSI0, I2C1 |
Texas Instruments SN65DSI86 |
EEPROM, board identification | WKUP_I2C0 | MicrochipTech AT24C512C |
Expansion Header (40-pin) | McASP0, MCU_SPI0, UART1, MCU_I2C0, WKUP_I2C0 | |
HDMI | DPI0, McASP1, I2C1 | Silicon Labs SIL9022ACNU |
OLDI | OLDI0, I2C1 |
|
PCIe | PCIe0, I2C0 | |
Power Measurement |
I2C0 | Texas Instruments INA226 |
UART Terminal | WKUP_UART0, MCU_UART0, UART0, UART5 | FTDI FT4232HS |
USB Type A (3x) | USB1, USB1_SS | Texas Instruments TUSB8041 |
USB Type C + CC Controller | USB0, USB1 |
Texas Instruments TUSB321 |
Wired Ethernet | RGMII1, MDIO | Texas Instruments DP83867E |