SPRUJB5 February 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The EVM includes integrated power monitoring/measurement capability for eleven (11) discrete power rails, giving user critical power usage details for optimizing the processor application. The on-board analog-to-digital converters (INA226) are accessed via I2C, and can be read both by the processor and externally via 3-pin header [J27]. Table 3-21 describes the I2C address and the power rail information of the ADC as is assigned. (Note, the Power Monitor I2C bus is a dedicated bus and can be access externally without impact to other I2C activity.)
INA I2C Address | Power Rail | Nominal Value (Volts) | Shunt Value (Ohms) |
---|---|---|---|
0X40 |
Processor Core (VDD_CORE) |
0.85 |
0.005 Ohms |
0X41 |
Processor RAM, SERDES (VDDR_CORE, VDDA_CORE, ...) |
0.85 |
0.01 Ohms |
0X42 |
Processor Analog/PHY (VDDA_1P8_CSI, VDDA_1P8_USB, ...) |
1.8 |
0.01 Ohms |
0X43 |
Processor CORE for IO Retention (VDD_CANUART) |
0.75 |
0.01 Ohms |
0X44 |
Processor IO for SD Card (VDDSHV5) |
3.3/1.8 |
0.01 Ohms |
0X45 |
Processor VDD IO at 1.8 (VDD_IO_1V8) |
1.8 |
0.01 Ohms |
0X46 |
System Level Power (Processor + Memory + Peripherals) |
3.3 |
0.002 Ohms |
0X47 |
Processor DRAM IO (VDDS_DDR) + DRAM Memory |
1.1 |
0.01 Ohms |
0X4C |
Processor IO (VDDSHV_MCU, VDDSHV0, …) |
3.3 |
0.01 Ohms |
0X4D |
Processor Analog/PLL (VDDA_PLLx, VDDA_MCU, …) |
1.8 |
0.01 Ohms |
0X4E |
Processor IO for IO Retention (VDDSHV_CANUART) |
3.3 |
0.01 Ohms |