SPRUJB5 February   2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Device Information
    4. 1.4 Specification
  8. 2Hardware
    1. 2.1 Key Features and Interfaces
    2. 2.2 Power On/Off Procedure
    3. 2.3 Power Input
      1. 2.3.1 Power Input
      2. 2.3.2 Power Budget Considerations
    4. 2.4 User Inputs and Settings
      1. 2.4.1 Boot Configuration Settings
      2. 2.4.2 Board Configuration Settings
      3. 2.4.3 Reset Pushbutton
      4. 2.4.4 User Pushbutton And LEDs
    5. 2.5 Standard Interfaces
      1. 2.5.1 Audio Input/Output
      2. 2.5.2 DisplayPort and HDMI
      3. 2.5.3 Gigabit Ethernet
      4. 2.5.4 JTAG and Emulation
      5. 2.5.5 MicroSD Card Cage
      6. 2.5.6 PCIe Card Module
      7. 2.5.7 UARTs for Terminal and Logging
      8. 2.5.8 USB Interfaces
    6. 2.6 Expansion Interfaces
      1. 2.6.1 Camera Interface, 22-Pin Flex
      2. 2.6.2 Camera Interface, 40-Pin Expansion
      3. 2.6.3 CAN-Bus Interface
      4. 2.6.4 DSI Display Interface
      5. 2.6.5 OLDI/LVDS Display Interface
      6. 2.6.6 User Expansion Header
    7. 2.7 Circuit Details
      1. 2.7.1 Interface Mapping
      2. 2.7.2 I2C Address Mapping
      3. 2.7.3 GPIO Mapping
      4. 2.7.4 I2C GPIO Expander Mapping
      5. 2.7.5 Power Monitoring
      6. 2.7.6 Identification EEPROM
      7. 2.7.7 Memory and Storage
      8. 2.7.8 Power Distribution
  9. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  10. 4Compliance Information
    1. 4.1 Thermal Compliance
    2. 4.2 EMC, EMI, and ESD Compliance
  11. 5Additional Information
    1. 5.1 Known Hardware or Software Issues
    2. 5.2 Trademarks

Features

  • Processing: Quad 64-bit Arm Cortex-A53 up to 1.4GHz, two ARM Cortex R5F single core up to 800MHz
  • Display: dual panel support with up to 3840p x 1080p display resolution, one dual-channel LVDS and one MIPI®-DSI 4L. One HDMI™ connector from DPI/RGB88 and one DisplayPort connector from MIPI-DSI
  • High speed interface: PCie card slot for Wi-Fi®, SDD, or other modules; one RJ-45 Ethernet 1000Mbps or 100Mbps with TSN support
  • Connectivity: three Type-A USB3.0, one Type-C dual-role device (DRD) supports USB booting, onboard XDS110 Joint Action Group (JTAG) emulator, four universal asynchronous receiver-transmitters (UARTs) via USB2.0-B
  • Storage: 8GB LPDDR4, 32GB eMMC; 512MB Octal Flash; bootable interfaces on EVM include removable microSD, eMMC, Octal Serial NOR/NAND flash, Ethernet, UART
  • Security capable (Secure boot, Arm® TrustZone®, cryptography)
  • Software: TI processor SDK Linux®, RT-Linux, RTOS MCU+ SDK, QNX SDK, out-of-box demos including Android®