SPRUJB5 February 2024 AM67 , AM67A , TDA4AEN-Q1 , TDA4VEN-Q1
The EVM includes two 40-pin (2x20, 2.54mm pitch) high speed camera interface expansion connectors [J36][J37]. Each expansion connector supports two MIPI CSI-2 (4 lanes each), power, and control signals (I2C, GPIO, and so forth). The camera expansion interfaces are shared or multiplexed between the 40-pin high speed expansion and the 22-pin flex connectors and. See Section 2.7.4 for details on selection control.
To enable identical camera modules to be used simultaneously, I2C mux is used to select each camera (TCA9543). The voltage level for Clock/Control signals is selectable between 1.8V and 3.3V. See Section 2.7.4 for details.
Pin # | Pin Name | Description (Processor Pin #) | Dir |
---|---|---|---|
1 | Power | Input Power Dependent (5V-20V) | Output |
2 | I2C_SCL | I2C Clock, TCA9543 Port 0 (See I2C Table) | Bi-Dir |
3 | Power | Input Power Dependent (5V-20V) | Output |
4 | I2C_SDA | I2C Data, TCA9543 Port 0 (See I2C Table) | Bi-Dir |
5 | CSI2_CLK_P | CSIPort 2 Clock | Input |
6 | GPIO/PWMA | GPIO, See GPIO Table | Bi-Dir |
7 | CSI2_CLK_N | CSIPort 2 Clock | Input |
8 | GPIO/PWMB | GPIO, See GPIO Table | Bi-Dir |
9 | CSI2_D0_P | CSIPort 2 Data Lane 0 | Input |
10 | REFCLK | 25MHz Clock Source | Output |
11 | CSI2_D0_N | CSI Port 2 Data Lane 0 | Input |
12 | GND | Ground | |
13 | CSI2_D1_P | CSI Port 2 Data Lane 1 | Input |
14 | RESETz | Reset, See GPIO Table | Output |
15 | CSI2_D1_N | CSI Port 2 Data Lane 1 | Input |
16 | GND | Ground | |
17 | CSI2_D2_P | CSI Port 2 Data Lane 2 | Input |
18 | GPIO | GPIO, See GPIO Table | Bi-Dir |
19 | CSI2_D2_N | CSI Port 2 Data Lane 2 | Input |
20 | GPIO | GPIO, See GPIO Table | Bi-Dir |
21 | CSI2_D3_P | CSI Port 2 Data Lane 3 | Input |
22 | GPIO | GPIO, See GPIO Table | Bi-Dir |
23 | CSI2_D3_N | CSI Port 2 Data Lane 3 | Input |
24 | GND | Ground | |
25 | CSI3_CLK_P | CSI Port 3 Clock | Input |
26 | CSI3_D3_P | CSI Port 3 Data Lane 3 | Input |
27 | CSI3_CLK_N | CSI Port 3 Clock | Input |
28 | CSI3_D3_N | CSI Port 3 Data Lane 3 | Input |
29 | CSI3_D0_P | CSI Port 3 Data Lane 0 | Input |
30 | Power | Power, 3.3V | Output |
31 | CSI3_D0_N | CSI Port 3 Data Lane 0 | Input |
32 | Power | Power, 3.3V | Output |
33 | CSI3_D1_P | CSI Port 3 Data Lane 1 | Input |
34 | Power | Power, 3.3V | Output |
35 | CSI3_D1_N | CSI Port 3 Data Lane 1 | Input |
36 | Power | Power, 3.3V | Output |
37 | CSI3_D2_P | CSI Port 3 Data Lane 2 | Input |
38 | Power | Power, IO Level (1.8 or 3.3V) | Output |
39 | CSI3_D2_N | CSI Port 3 Data Lane 2 | Input |
40 | Power | Power, IO Level (1.8 or 3.3V) | Output |
Pin # | Pin Name | Description (Processor Pin #) | Dir |
---|---|---|---|
1 | Power |
Input Power Dependent (5V-20V) |
Output |
2 | I2C_SCL | I2C Clock, TCA9543 Port 0 (See I2C Table) | Bi-Dir |
3 | Power | Input Power Dependent (5V-20V) | Output |
4 | I2C_SDA | I2C Data, TCA9543 Port 0 (See I2C Table) | Bi-Dir |
5 | CSI0_CLK_P | CSIPort 0 Clock | Input |
6 | GPIO/PWMA | GPIO, See GPIO Table |
Bi-Dir |
7 | CSI0_CLK_N | CSIPort 0 Clock | Input |
8 | GPIO/PWMB | GPIO, See GPIO Table |
Bi-Dir |
9 | CSI0_D0_P | CSIPort 0 Data Lane 0 | Input |
10 | REFCLK | 25MHz Clock Source |
Output |
11 | CSI0_D0_N | CSI Port 0 Data Lane 0 | Input |
12 | GND | Ground | |
13 | CSI0_D1_P | CSI Port 0 Data Lane 1 | Input |
14 | RESETz |
Reset, See GPIO Table |
Output |
15 | CSI0_D1_N | CSI Port 0 Data Lane 1 | Input |
16 | GND | Ground | |
17 | CSI0_D2_P | CSI Port 0 Data Lane 2 | Input |
18 | GPIO | GPIO, See GPIO Table |
Bi-Dir |
19 | CSI0_D2_N | CSI Port 0 Data Lane 2 | Input |
20 | GPIO | GPIO, See GPIO Table |
Bi-Dir |
21 | CSI0_D3_P | CSI Port 0 Data Lane 3 | Input |
22 | GPIO | GPIO, See GPIO Table |
Bi-Dir |
23 | CSI0_D3_N | CSI Port 0 Data Lane 3 | Input |
24 | GND | Ground | |
25 | CSI1_CLK_P | CSI Port 1 Clock | Input |
26 | CSI1_D3_P | CSI Port 1 Data Lane 3 | Input |
27 | CSI1_CLK_N | CSI Port 1 Clock | Input |
28 | CSI1_D3_N | CSI Port 1 Data Lane 3 | Input |
29 | CSI1_D0_P | CSI Port 1 Data Lane 0 | Input |
30 | Power | Power, 3.3V | Output |
31 | CSI1_D0_N | CSI Port 1 Data Lane 0 | Input |
32 | Power | Power, 3.3V | Output |
33 | CSI1_D1_P | CSI Port 1 Data Lane 1 | Input |
34 | Power | Power, 3.3V | Output |
35 | CSI1_D1_N | CSI Port 1 Data Lane 1 | Input |
36 | Power | Power, 3.3V | Output |
37 | CSI1_D2_P | CSI Port 1 Data Lane 2 | Input |
38 | Power | Power, IO Level (1.8 or 3.3V) | Output |
39 | CSI1_D2_N | CSI Port 1 Data Lane 2 | Input |
40 | Power | Power, IO Level (1.8 or 3.3V) | Output |