The J722SXH01EVM is a high performance, standalone development platform that enables users to evaluate and develop automotive and industrial applications using the Texas Instruments' J722S/AM67x/TDA4VEN/TDA4AEN processor. A summary of the EVM features include:
- Processor (also referred to as SoC or System-on-Chip)
- Texas Instruments' J722S Super-Set device
- Optimized power management design
- Multiple low power modes (IO retention, DDR retention)
- Multiple clock and power domains.
- Memory
- 8GByte LPDD4 DRAM (supports data rate up to 4000Mb/s)
- 32GByte eMMC, version 5.1 compliant
- 512Mb serial flash, Octal-NOR
- 512Mb serial flash, Octal-NAND
- Micro SD card cage with UHS-1 support
- Development
- Multiple boot options and configurations
- Integrated Emulation/Debugger (XDS110) with optional external support
- Integrated power measurement
- Multiple serial ports for terminals/logging
- Multiple user defined input/outputs
- Interfaces
- Audio headset plus microphone, 3.5mm
- Up to four camera inputs, MIPI-CSI2, 22pin flex cable
- HDMI display (supports up to 1080p and UXGA)
- DisplayPort display (supports up to 1080p)
- PCIe Gen3 card Slot, 4 Lane (only 1L supported)
- USB2.0 Type-C interface with support for DFP, UFP, and DRP
- Up to 4 USB3.0 Type-A/C Host Interfaces
- Wired Ethernet interface, RJ45 (supports data rates up to 1Gbps)
- Up to three Wired CAN-Bus Interfaces (supports data rates up to 8Mbps)
- Expansion/user add-on
- 40 pin header (supports I2C, SPI, UART, I2S, PWM, GPIO)
- Camera expansion (supports four CSI2-4L, I2C, GPIO)
The EVM images identify the locations of these key features and user interfaces (top and bottom view).