Isolation

Isolated CAN transceivers 

Robust isolated CAN transceivers supporting classical CAN and CAN FD bus protocols

Automotive isolated CAN transceivers

Basic and reinforced isolated CAN transceivers with high EMC to drive communications in automotive applications such as battery management systems (BMS), on-board chargers (OBC) and traction inverters

Industrial isolated CAN transceivers

Basic and reinforced isolated CAN transceivers with high bus fault protection, high immunity and low emissions for robust data transfer in industrial applications such as grid infrastructure, motor drives and more

Featured isolated CAN resources 

Isolate your CAN systems without compromising on performance or space

Understand key performance considerations when working on an isolated CAN design such as isolation rating, size, data rate, CMTI, stand-off voltage and more.

How to isolate signal and power in isolated CAN systems

Check out discrete and integrated options to isolate CAN signals and power to simplify the design process of isolated CAN sub-systems.

Additional technical resources 

Visit our TI E2E™ community to ask questions, share knowledge and help solve problems with fellow engineers.

Browse our complete board-level and system-level reference design circuits to help you quickly evaluate and customize your system.

Find isolated CAN devices based on their certifications.

BLOG

Isolated CAN transceivers blog

Explore blogs on a variety of topics featuring isolated CAN transceivers.