The Cortex-R4 processor is the first deeply embedded real-time processor to be based on the ARMv7-R architecture. Intended for use in high-volume embedded System-on-Chip applications such as hard disk drive controllers, wireless baseband processors, consumer products and electronic control units for automotive systems, the R4 processor is the standard for high performance real-time SOCs. Cortex-R4 delivers substantially higher performance, real-time responsiveness and more features than other processors in its class. This processor offers excellent energy efficiency and cost effectiveness for ASIC, ASSP and MCU embedded applications. In addition, the Cortex-R4 processor can be configured at synthesis time to optimize its feature set for a precise match with application requirements.
TI's ARM Portfolio Overview
Code Composer Studio® Integrated Environment
TI's Cortex-R4 Advantage
The Hercules safety microcontroller platform consists of two ARM® Cortex™-R4-based microcontroller families: TMS570 and RM4x. Designed specifically for IEC 61508 and ISO 26262 safety critical applications, the Hercules platform provides advanced integrated safety features while delivering scalable performance, connectivity, and memory options.
Additional Cortex-R4 Features Include:
From 80MHz to 220MHz, ARM Cortex-R4F CPU
Lock-Step CPUs with fail safe detection logic
From 256KB up to 3 MB of Embedded Flash Memory with ECC
Available Dual 12-bit ADCs with up to 16 shared channels
Integrated Memory Protection Unit with up to 12 regions
Timer Co-Processer for PWM and input capture
Package options: 100 QFP, 144 QFP and 337 BGA
Cortex-R4 Software Support
The ARM Cortex-R4 Safety MCU Software Suite is designed to simplify and speed development of ARM Cortex-R4-based microcontroller applications. All software is royalty-free and is licensed to support easy adoption into customer projects.
Cortex-R4 Safety Microcontrollers are suitable for industrial, medical, transportation, automotive, aeronautical, and aviation applications, as well as a variety of other applications to manage hazardous failures. By including safety-certified-ready components, TI makes it easy for customers to get to market quickly with their safety-critical systems requiring compliance with standards such as ISO 26262, IEC 60730, and IEC 61508.