Cart |
The MSP430™ 16-bit microcontroller platform of ultra-low power RISC mixed-signal microprocessors from TI provides the ultimate solution for a wide range of low power and portable applications. TI provides robust design support for the MSP430 16-bit MCU including technical documents, training, tools, and software.
| Series | Low Voltage | Value Line | 1 Series | 2 Series | 4 Series | 5 Series | 6 Series | FRAM Series | Embedded RF |
|---|---|---|---|---|---|---|---|---|---|
| Part Number | L092 | G2xxx | F1xx | F2xx | F4xx | F5xx | F6xx | FR5xxx | CC430 |
| Speed (max MHz) | 4 | 16 | 8 | 16 | 16 | 25 | 25 | 24 | 20 |
| NVM (max kB) | 0 | 16 | 60 | 120 | 120 | 512 | 512 | 64 | 32 |
| SRAM (max kB) | 2 | 0.5 | 10 | 8 | 8 | 64 | 64 | 2 | 4 |
| GPIO | 11 | 4-24 | 14-48 | 10-64 | 14-80 | 29-87 | 72-90 | 17-64 | 30-44 |
| Comparator | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
| Timer | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
| ADC | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
| DAC | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|||
| UART | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|
| I2C | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|
| SPI | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|
| Capactive Touch | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
||
| Multiplier | ![]() |
![]() |
![]() |
||||||
| DMA | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
||
| Op Amps | ![]() |
![]() |
![]() |
![]() |
![]() |
||||
| LCD | ![]() |
![]() |
![]() |
||||||
| RTC | ![]() |
![]() |
![]() |
![]() |
|||||
| PMM | ![]() |
![]() |
![]() |
![]() |
![]() |
||||
| 1.8 V I/O | ![]() |
![]() |
|||||||
| CRC | ![]() |
![]() |
![]() |
||||||
| High Resolution Timer | ![]() |
![]() |
|||||||
| USB | ![]() |
||||||||
| HW Encryption (AES) | ![]() |
![]() |
![]() |
![]() |
|||||
| FRAM | ![]() |
![]() |
|||||||
| RF | ![]() |
TI offers a variety of easy to use, affordable, and scalable hardware development tools to get your application off the ground quickly!
The eZ430-Chronos is a highly integrated, wearable wireless development system based for the CC430 in a sports watch. It may be used as a reference platform for watch systems, a personal display for personal area networks, or as a wireless sensor node for remote data collection.
The MSP-EXP430G2 LaunchPad is an easy-to-use flash programmer and debugging tool for the MSP430G2xx Value Line microcontrollers. It features everything you need to start developing on an MSP430 microcontroller device for just $9.99 USD.
The MSP-FET430UIF is a powerful flash emulation tool to quickly begin application development on the MSP430 MCU. It includes USB debugging interface used to program and debug the MSP430 in-system through the JTAG interface or the pin saving Spy Bi-Wire (2-wire JTAG) protocol. The flash memory can be erased and programmed in seconds with only a few keystrokes, and since the MSP430 flash is ultra-low power, no external power supply is required.
MSP430 support available for a variety of professional and open sourced Integrated Development Environments!
Increase time to market and maximize code efficiency using the complete suite of MSP430 support tools!
In addition to our complete selection of hardware and software tools, MSP430 offers design resources, starter code, videos, and an active online community to simplify microcontroller development.