MSP430F5x/6x


MSP430F5x/6x microcontrollers from the MSP Low-Power + Performance MCU series offer low power with added performance and increased design options. These 16-bit devices feature new and innovative integrated peripherals such as USB and LCD on chip, in addition to higher CPU speeds and more memory.


MSP430F5x/6x User’s Guide

 


USB Developers Package

Source code and examples to get started today!

More

MSP430F5x MCUs

Key Features

  Clock
  • Up to 25 MHz CPU speed
    USB
  • Full speed USB 2.0
  • USB developers' package to help you get started quickly
 
  Memory
  • Up to 512 KB Flash
  • Up to 66 KB RAM
    Low Power
  • 195 μA / MHz active
  • 2.5 μA real-time clock mode
  • 0.1 μA RAM retention
  • Fast Wake-Up From Standby Mode in <5 μs
 
  Voltage
  • 1.8 – 3.6V operation
   

MSP430F6x MCUs

Key Features

  Clock
  • Up to 25 MHz CPU speed
    USB
  • Full speed USB 2.0
  • USB developers' package to help you get started quickly
 
  Memory
  • Up to 512 KB Flash
  • Up to 66 KB RAM
    LCD
  • LCD controllers integrated on select F6x devices
 
  Voltage
  • 1.8 – 3.6V operation
    Low Power
  • 195 μA / MHz active
  • 2.5 μA real-time clock mode
  • 0.1 μA RAM retention
  • Fast Wake-Up From Standby Mode in <5 μs

Block Diagram

MSP430F6x MCUs Block Diagram

Enlarge


Applications

TCH5E MCUs

Key Features

  • Industry-leading Immersion TouchSense 2200 haptic technology with licenses included.
  • 122 different haptic effects for button press, alerts, and gesturing. Advanced haptic features like multi-effect haptic sequencing, Audio2haptics, etc.
  • Supports both Linear Resonant Actuators (LRA) and Eccentric Rotating Machine (ERM) actuators for increased haptic design flexibility.
  • Easy-to implement reference design available with TI’s DRV2603 haptic driver and MSP430TCH5E MCUs helps developers experiment and get products to market quickly.
  • Fully programmable HAPTOUCH Software Development kit for complete custom haptics design.

Block Diagram

TCH5E MCUs Block Diagram

Enlarge



Videos




MSP Low Power + Performance microcontrollers (MCUs) from Texas Instruments (TI) provide designers with enhanced performance and increased design options with more peripherals on chip while using less power than ever before. TI provides robust design support for the MSP MCUs including technical documents, training, and the hardware and software tools you need to get started today!