Microcontrollers (MCU)

Hercules™ ARM® Cortex®-R microcontrollers

Broad portfolio of certified compliant to IEC 61508 SIL 3 & ISO 26262 ASIL D


Simplify certification

Hercules IEC 61508 SIL 3 and ISO 26262 ASIL D certified MCUs help simplify system level certification.


On-chip diagnostics

Hercules MCUs provides the high level of diagnostic coverage required by safety standards.


High performance

ARM Cortex-R-based MCUs from 80MHz up to 330MHz provide plenty of head room.


Expansive portfolio

Large selection of software and pin compatible products to scale across applications.

Hercules RM ARM Cortex-R based MCUs

  • IEC 61508 SIL 3 certified
  • Industrial grade
  • Up to 330 MHz
  • Industrial process, automation and control applica
  • 105C ambient temperature
  • Ethernet, USB, CAN, Timers, ADCs and more

Hercules TMS570 Cortex-R based MCUs

  • ISO26262 ASIL D certified
  • Automotive AEC-Q100 qualification
  • Up to 300 MHz
  • Transportation applications
  • 125C ambient temperature
  • Ethernet, FlexRay, CAN, Timers, ADC and more
<Section CTA Link - not authored>
<Horizontal Rule - not authored>

Simplify certification

Hercules MCU IEC 61508 SIL 3 and ISO 26262 ASIL D functional safety certifications, along with associated documentation, tools and software, help ease system-level certification efforts.

On-chip diagnostics

Hercules MCUs provide a high level of diagnostic coverage in hardware so that customers can optimize performance and code size by reducing complex safety software.

  • LockStep CPUs -- 1oo1D safety concept
  • CPU Built-In Self-Test (BIST) controller
  • ECC on FLASH and RAM
  • ECC calculation in CPU checks the interconnect
  • Memory BIST on CPU and peripheral RAMs
  • Clock and voltage monitoring
  • Error signaling module with error pin

High performance

High performance ARM Cortex-R-based MCUs from 80Mhz up to 330MHz with intelligent peripherals to offload the CPU.

  • Up to 330Mhz ARM Cortex R CPUIEEE754 compliant vector floating point unit with single and double precision
  • 16 channel DMA with 32 control packets
  • Up to two High-End Timer (HET) Coprocessors with dedicated DMA
  • Dedicated FlexRay DMA for high bandwidth communication
  • Multi-buffered ADC
  • Multi-buffered SPI

Expansive portfolio

Expansive portfolio of software and pin compatible products provide scalability to address a wide range of applications.

  • Price points from entry to top performance
  • CPU frequency from 80Mhz up to 330Mhz
  • Integrated flash memory from 128 KB to 4 MB
  • 100QFP, 144QFP, and 337BGA pin compatible package options
  • Industrial and automotive temperature ranges
  • AEC-Q100 qualified (TMS570 only)