Microcontrollers (MCU)

SimpleLink wireless microcontrollers

The broadest wireless protocol support with 100% code portability

TI’s SimpleLink™ MCU platform sets a new standard for developers with the broadest portfolio of wired and wireless Arm® MCUs in a single software development environment. Delivering flexible hardware, software and tool options for your Internet of Things applications, the SimpleLink platform enables unprecedented scalability. 

New SimpleLink MCUs

SimpleLink sub-1 GHz CC1312R wireless MCU

A flexible, ultra-low power Sub-1 GHz wireless MCU with a powerful 48-MHz Arm Cortex-M4F CPU and 352kB Flash

SimpleLink multi-band CC1352R wireless MCU

Multi-band wireless MCU supporting Sub-1 GHz + 2.4 GHz operation with excellent power performance for long battery life

SimpleLink Bluetooth® low energy CC2642R wireless

Bluetooth 5 wireless MCU with excellent battery lifetime and a powerful Arm Cortex-M4F CPU with 352kB Flash, 256kB ROM, and 80kB RAM

SimpleLink multi-standard CC2652R wireless MCU

Multi-standard wireless MCU supporting Thread, Zigbee, Bluetooth 5 and proprietary systems with 352kB Flash, 256kB ROM, 80kB RAM

SimpleLink mixed-signal MSP432P4 microcontroller

An optimized host MCU for wireless connectivity with an integrated 16-bit precision ADC, ultra-lower power performance with up to 2MB memory

Explore the SimpleLink portfolio of devices