Product details

Rating Catalog Operating temperature range (°C) -55 to 150
Rating Catalog Operating temperature range (°C) -55 to 150
NOPKG (0) See data sheet
  • LOW CONTACT RESISTANCE
  • CLOSED CONTACT ENDS
  • GOLD-PLATED INNER CONTACTS
  • –55°C TO +150°C TEMPERATURE RANGE

  • LOW CONTACT RESISTANCE
  • CLOSED CONTACT ENDS
  • GOLD-PLATED INNER CONTACTS
  • –55°C TO +150°C TEMPERATURE RANGE

The 0804MC is a high quality socket designed for use with Burr-Brown’s 8-pin TO-3 type products such as the OPA541 and OPA512.

Although not required for use with these products, the 0804MC socket makes interchanging parts easy, especially during design and testing. Its rugged inner contacts provide positive insertion and low contact resistance. Closed contact ends prevent solder and flux contamination of the internal contacts.

The socket body is molded of glass-filled polyester and incorporates counter-sunk mounting holes and hex-nut retaining feature. It accommodates a variety of mounting hardware and mechanical designs.

The 0804MC is a high quality socket designed for use with Burr-Brown’s 8-pin TO-3 type products such as the OPA541 and OPA512.

Although not required for use with these products, the 0804MC socket makes interchanging parts easy, especially during design and testing. Its rugged inner contacts provide positive insertion and low contact resistance. Closed contact ends prevent solder and flux contamination of the internal contacts.

The socket body is molded of glass-filled polyester and incorporates counter-sunk mounting holes and hex-nut retaining feature. It accommodates a variety of mounting hardware and mechanical designs.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 8-Pin TO-3 Socket datasheet 27 Sep 2000

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos