DLP3034-Q1 DLP® automotive 0.3-inch 405nm digital micromirror device (DMD) | TI.com

DLP3034-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
DLP® automotive 0.3-inch 405nm digital micromirror device (DMD)

 

Description

The DLP3034-Q1 automotive DMD is primarily targeted for transparent window display applications. This chipset can be coupled with 405-nm illumination sources (e.g. LEDs or lasers) in an optical projection system to project onto windows embedded with emissive phosphor films. When these transparent emissive films are excited with 405-nm light from a DLP3034-Q1 projector, the window becomes a display emitting light in the visible spectrum. In addition, this chipset enables high power optical systems with a wide dynamic range and fast switching speeds that do not vary with temperature.

Features

  • Automotive qualified
    • –40°C to 105°C operating temperature range for DMD array
  • Supports 405-nm illumination sources
  • 0.3-inch diagonal micromirror array
    • 7.6-µm micromirror pitch
    • ±12° micromirror tilt angle (relative to flat state)
    • Side illumination for optimized efficiency
  • WVGA (864 × 480) resolution
  • Polarization independent spatial light modulator
    • Compatible with LED or laser light sources
  • Low-power consumption: 105-mW (typical)
  • Operating temperature range: –40°C to 105°C
  • Hermetic package with 2.5°C/W thermal efficiency
  • JTAG boundary scan to allow in-system validation
  • Compatible with the DLPC120-Q1 automotive DMD controller
  • 78-MHz DDR DMD interface

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Automotive chipsets Email Download to Excel
Part number Order Display resolution (Max) Chipset family Component type Input frame rate (Max) (Hz) Array diagonal (in) Micromirror pitch (um) Operating temperature range (C)
DLP3034-Q1 Order now 864 x 480     DLP3034-Q1     DMD     60     0.3     7.6     -40 to 105    
DLP3030-Q1 Samples not available 864 x 480     DLP3030-Q1     DMD     60     0.3     7.6     -40 to 105    
DLP5530-Q1 Samples not available 1152 x 576     DLP5530-Q1     DMD     60     0.55     7.6     -40 to 105    
DLP5534-Q1 Samples not available 1152 x 576     DLP5534-Q1     DMD     60     0.55     7.6     -40 to 105