DLP650LE
- 0.65-inch diagonal micromirror array
- WXGA (1280 × 800) array with > one million micromirrors
- 10.8-µm micromirror pitch
- ±12° micromirror tilt angle (relative to flat state)
- Designed for corner illumination
- 2×LVDS input data bus
-
The DLP650LE chipset includes:
The TI DLPDLP650LE digital micromirror device (DMD) is a digitally controlled micro-electro-mechanical system (MEMS) spatial light modulator (SLM) that enables bright, affordable WXGA display solutions. The DLP650LE DMD—together with the DLPC4430 display controller, the DLPA100 power and motor driver, and the DLPA200 DMD micromirror driver—provides the capability to achieve high performance systems, and is a great fit for display applications that require 16:10 wide aspect ratio, high brightness, and system simplicity.
Request more information
An optical module may be required for you to continue development. View the optical module search tool to select an optical module that works with your DMD. View more information
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DLP650LE 0.65 WXGA Digital Micromirror Device datasheet (Rev. A) | PDF | HTML | 21 Feb 2023 |
Application note | TI DLP® 디스플레이 기술 시작하기 (Rev. H) | PDF | HTML | 19 Apr 2024 | |
Application note | 開始使用 TI DLP® 顯示技術 (Rev. H) | PDF | HTML | 19 Apr 2024 | |
Application note | Getting Started With TI DLP® Display Technology (Rev. H) | PDF | HTML | 18 Apr 2024 | |
EVM User's guide | DLPC4430EVM DLP® Display ≥0.47-in Array WUXGA/1080p/WXGA/XGA/SVGA Evaluation Module User's Guide | PDF | HTML | 18 Dec 2023 | |
Certificate | DLP650LEEVM EU Declaration of Conformity (DoC) | 17 Oct 2023 | ||
Application note | DMD Optical Efficiency for Visible Wavelengths (Rev. B) | PDF | HTML | 10 Apr 2023 | |
Application note | DLP System Design: Brightness Requirements and Tradeoffs (Rev. C) | PDF | HTML | 05 May 2022 | |
White paper | TI DLP® technology for Laser TV displays (Rev. A) | 28 Aug 2018 | ||
White paper | TI DLP® technology for digital signage (Rev. A) | 28 Aug 2018 | ||
White paper | Using DLP® technology for stage-lighting systems | 30 Apr 2018 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DLP650LEEVM — DLP650LEEVM evaluation module for WXGA digital micromirror device (DMD)
The DLP® products DLP650LEEVM, when combined with the DLPC4430EVM, can accelerate the prototyping time of a DLP 0.65-inch WXGA system. The DLP650LEEVM provides a solution for evaluating the 0.65-inch WXGA digital micromirror device (DMD), which is designed to pair with the DLPC4430EVM and can (...)
DLPC4430EVM — DLPC4430EVM evaluation module for single controller configuration
The DLPC4430EVM controller EVM, when combined with the DLP650NEEVM, DLP780NEEVM, DLP470NEEVM, DLP670REEVM, DLP800REEVM, DLP480REEVM, DLP550JEEVM, DLP550HEEVM, or DLP650LEEVM digital micromirror device (DMD) EVMs, can accelerate the prototyping time of DLP 1080p, WUXGA and SVGA/XGA/WXGA systems over (...)
DLP-OMM-SEARCH — DLP® Products third-party search tools
To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)
DLP650LE-SW — DLP650LE firmware and GUI
DLPC132 — Series 450 DMD Mounting & Electrical Interconnect Information
Supported products & hardware
Products
Visible products (420 to 700 nm)
Near-infrared products (> 700 nm)
≥ 0.47-in array products
DLPR046 — Series 450 DMD Mounting and Electrical Interconnect Information
Supported products & hardware
Products
Visible products (420 to 700 nm)
Near-infrared products (> 700 nm)
≥ 0.47-in array products
DLPR112 — DLP55X and DLP65X Optical Design Files
Supported products & hardware
Products
≥ 0.47-in array products
Package | Pins | Download |
---|---|---|
DLP-S450 (FYL) | 149 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.