The DRV10975 device is a three-phase sensorless motor driver with integrated power MOSFETs, which can provide continuous drive current up to 1.5 A. The device is specifically designed for cost-sensitive, low-noise, low-external-component-count applications.
The DRV10975 device uses a proprietary sensorless control scheme to provide continuous sinusoidal drive, which significantly reduces the pure tone acoustics that typically occur as a result of commutation. The interface to the device is designed to be simple and flexible. The motor can be controlled directly through PWM, analog, or I2C inputs. Motor speed feedback is available through either the FG pin or I2C.
The DRV10975 device features an integrated step-down regulator to efficiently step down the supply voltage to either 5 or 3.3 V for powering both internal and external circuits. The device is available in either a sleep mode or a standby mode version to conserve power when the motor is not running. The standby mode (4.5-mA) version leaves the regulator running and the sleep mode (80-µA) version shuts it off. Use the standby mode version in applications where the regulator is used to power an external microcontroller.
An I2C interface allows the user to reprogram specific motor parameters in registers and program the EEPROM to help optimize the performance for a given application. The DRV10975 device is available in a thermally efficient HTSSOP, 24-pin package with an exposed thermal pad. The operating temperature is specified from –40°C to 125°C.
All trademarks are the property of their respective owners.
Rating |
Control method |
Architecture |
RDS(ON) (HS + LS) (mOhms) |
Peak output current (A) |
Vs (Min) (V) |
Vs ABS (Max) (V) |
Control I/F |
Operating temperature range (C) |
Package Group |
Approx. price (US$) |
DRV10975 | DRV10970 | DRV10974 | DRV11873 |
---|---|---|---|
Catalog | Catalog | Catalog | Catalog |
Sinusoidal Control |
Sinusoidal Control Trapezoidal Control |
Sinusoidal Control | Trapezoidal Control |
Integrated FET | Integrated FET | Integrated FET | Integrated FET |
250 | 400 | 800 | 450 |
3 | 3 | 2.5 | 2 |
6.5 | 5 | 4.4 | 5 |
23 | 20 | 20 | 20 |
1xPWM Analog Serial |
1xPWM |
1xPWM Analog |
1xPWM |
-40 to 125 | -40 to 125 | -40 to 125 | -40 to 85 |
HTSSOP | 24
VQFN | 24 |
HTSSOP | 24 |
HTSSOP | 16
WQFN | 16 |
HTSSOP | 16 |
1.05 | 1ku | 0.85 | 1ku | 0.95 | 1ku | 0.79 | 1ku |
Order now | Order now | Order now | Order now |