Product details

Number of input channels 1 Features AFE for Magnetic Current Sensing Operating temperature range (°C) -40 to 125 Vs (min) (V) 4.5 Vs (max) (V) 5.5 Interface type Analog voltage Rating Automotive
Number of input channels 1 Features AFE for Magnetic Current Sensing Operating temperature range (°C) -40 to 125 Vs (min) (V) 4.5 Vs (max) (V) 5.5 Interface type Analog voltage Rating Automotive
VQFN (RGW) 20 25 mm² 5 x 5
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 1C
    • Device CDM ESD Classification Level C6
  • Single-Supply: 5-V
  • Power Output: H-Bridge
  • Designed for Driving Inductive Loads
  • Excellent DC Precision
  • Wide System Bandwidth
  • High-Resolution, Low-Temperature Drift
  • Built-In Degauss System
  • Extensive Fault Detection
  • External High-Power Driver Option
  • Compact Footprint
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 1C
    • Device CDM ESD Classification Level C6
  • Single-Supply: 5-V
  • Power Output: H-Bridge
  • Designed for Driving Inductive Loads
  • Excellent DC Precision
  • Wide System Bandwidth
  • High-Resolution, Low-Temperature Drift
  • Built-In Degauss System
  • Extensive Fault Detection
  • External High-Power Driver Option
  • Compact Footprint

The DRV401-Q1 device is fully qualified for automotive applications and is suitable for motor control drive and battery monitoring systems.

When used with a magnetic sensor, the DRV401-Q1 monitors ac and dc currents to high accuracy.

Provided functions include: probe excitation, signal conditioning of the probe signal, signal loop amplifier, an H-bridge driver for the compensation coil, and an analog signal output stage that provides an output voltage proportional to the primary current. It offers overload and fault detection, as well as transient noise suppression.

The DRV401-Q1 device directly drives the compensation coil or connects to external power drivers. Therefore, the DRV401-Q1 combines with sensors to measure small to large currents.

To maintain the highest accuracy, the DRV401-Q1 demagnetizes (degausses) the sensor at power-up and on demand.

The DRV401-Q1 device is fully qualified for automotive applications and is suitable for motor control drive and battery monitoring systems.

When used with a magnetic sensor, the DRV401-Q1 monitors ac and dc currents to high accuracy.

Provided functions include: probe excitation, signal conditioning of the probe signal, signal loop amplifier, an H-bridge driver for the compensation coil, and an analog signal output stage that provides an output voltage proportional to the primary current. It offers overload and fault detection, as well as transient noise suppression.

The DRV401-Q1 device directly drives the compensation coil or connects to external power drivers. Therefore, the DRV401-Q1 combines with sensors to measure small to large currents.

To maintain the highest accuracy, the DRV401-Q1 demagnetizes (degausses) the sensor at power-up and on demand.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet DRV401-Q1 Sensor Signal Conditioning Device for Closed-Loop Magnetic Current Sensor datasheet PDF | HTML 12 Aug 2016
White paper Achieve greater precision, reliability with magnetic sensing technology 26 Jun 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VQFN (RGW) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos