DRV8303 Three Phase Pre-Driver with Dual Current Shunt Amplifiers | TI.com

DRV8303 (ACTIVE)

Three Phase Pre-Driver with Dual Current Shunt Amplifiers

 

Recommended alternative parts

  • DRV8323  -  The DRV8323 features a smaller footprint, three sense amplifiers, and slew rate tuning with Smart Gate Drive
  • DRV8304  -  The DRV8304 is a Smart Gate Driver with three sense amplifiers for less than 40V applications

Description

The DRV8303 is a gate driver IC for three-phase motor-drive applications. The device provides three half bridge drivers, each capable of driving two N-channel MOSFETs. The device supports up to 1.7-A source and 2.3-A peak current capability. The DRV8303 can operate off of a single power supply with a wide range from 6-V to 60-V. It uses a bootstrap gate-driver architecture with trickle charge circuitry to support 100% duty cycle. The DRV8303 uses automatic hand shaking when the high-side or low-side MOSFET is switching to prevent current shoot through. Integrated VDS sensing of the high-side and low-side MOSFETs is used to protect the external power stage against overcurrent conditions.

The DRV8303 includes two current-shunt amplifiers for accurate current measurement. The amplifiers support bi-directional current sensing and provide and adjustable output offset up to 3 V.

The serial peripheral interface (SPI) provides detailed fault reporting and flexible parameter settings such as gain options for the current-shunt amplifiers and slew-rate control of the gate drivers.

For all available packages, see the orderable addendum at the end of the data sheet.

Features

  • 6-V to 60-V Operating Supply Voltage Range
  • 1.7-A Source and 2.3-A Sink Gate Drive Current Capability
  • Slew Rate Control for EMI Reduction
  • Bootstrap Gate Driver With 100% Duty Cycle Support
  • 6 or 3 PWM Input Modes
  • Dual Integrated Current-Shunt Amplifiers With Adjustable Gain and Offset
  • 3.3-V and 5-V Interface Support
  • Serial Peripheral Interface (SPI)
  • Protection Features:
    • Programmable Dead Time Control (DTC)
    • Programmable Overcurrent Protection (OCP)
    • PVDD and GVDD Undervoltage Lockout (UVLO)
    • GVDD Overvoltage Lockout (OVLO)
    • Overtemperature Warning/Shutdown (OTW/OTS)
    • Reported through nFAULT, nOCTW, and SPI Registers

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Brushless DC (BLDC) motor drivers

 
Rating
Control method
Architecture
Gate drive (A)
Vs (Min) (V)
Vs ABS (Max) (V)
Control I/F
Operating temperature range (C)
Package Group
Approx. price (US$)
DRV8303 DRV8301 DRV8302
Catalog     Catalog     Catalog    
External Control     External Control     External Control    
Gate Driver     Gate Driver     Gate Driver    
1.7     1.7     1.7    
6     6     6    
65     65     65    
6xPWM
3xPWM    
6xPWM
3xPWM
1xPWM    
6xPWM
3xPWM    
-40 to 125     -40 to 125     -40 to 125    
HTSSOP | 48     HTSSOP | 56     HTSSOP | 56    
1.68 | 1ku     2.50 | 1ku     2.50 | 1ku