DRV8303
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
65-V max 3-phase gate driver with current shunt amplifiers & SPI 

 

Models (1)

Title Category Type Date
DRV8303 IBIS Model IBIS Model ZIP 15 Oct 2018

Design kits & evaluation modules (2)

Reference designs

36V/1kW Brushless DC Motor Drive with Stall Current Limit of <1us Response Time Reference Design

This reference design is a power stage for brushless motors in battery-powered garden and power tools rated up to 1 kW, operating from a 10-cell lithium-ion battery with a voltage range from 36 to 42 V. The design uses 60V, N-channel NexFETsTM featuring a very low drain-to-source resistance (RDS_ON (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

CAD/CAE symbols

Part# Package | Pins CAD File (.bxl) STEP Model (.stp)
DRV8303 Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Please follow the instructions below to view the CAD symbols:

Step 1: Download and install the Ultra Librarian software

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.

Step 3: Open the .bxl file with the Ultra Librarian software.

You can always access the complete CAD/CAE Symbols database at //webench.ti.com/cad/

Both PCB footprints and schematic symbols are available for download in a vendor neutral format, which can then be exported to the leading EDA CAD/CAE design tools using the Ultra Librarian Reader. The reader is available as a free download.

The UL Reader is a subset of the Ultra Librarian toolset that can generate, import, and export components and their attributes in virtually any EDA CAD/CAE format.