DRV8313

ACTIVE

2.5A three phase brushless DC motor driver (PWM ctrl)

TI E2E™ support

Our TI E2E support forums comprise thousands of technical questions, with answers from TI engineers.

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos

Start-Stop Effect on Brushless DC (BLDC) Motor Drives in Automotive Applications

This video demonstrates the DRV8305-Q1’s ability to drive a motor during a cold crank situation. The device eliminates the need for extra circuitry and is able

Posted: 24-Jan-2016
Duration: 04:25

Watch and learn more

Related videos