Product details

Number of full bridges 2 Vs ABS (max) (V) 70 Full-scale current (A) 3 RDS(ON) (HS + LS) (mΩ) 300 Control mode STEP/DIR Control interface Hardware (GPIO), SPI Microstepping levels 256 Features Current Regulation, Integrated Current Sensing, Open-Load Detection, Smart Tune, Stall Detection Rating Catalog Operating temperature range (°C) -40 to 125
Number of full bridges 2 Vs ABS (max) (V) 70 Full-scale current (A) 3 RDS(ON) (HS + LS) (mΩ) 300 Control mode STEP/DIR Control interface Hardware (GPIO), SPI Microstepping levels 256 Features Current Regulation, Integrated Current Sensing, Open-Load Detection, Smart Tune, Stall Detection Rating Catalog Operating temperature range (°C) -40 to 125
HTSSOP (DDW) 44 113.4 mm² 14 x 8.1 HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4
  • Stepper Motor Driver
    • SPI or H/W Interface with STEP/DIR pins
    • Up to 1/256 Microstepping Indexer
  • 4.5 V to 65 V Operating Supply Voltage Range
    • Supports standard 24 V, 36 V and 48 V rails
  • Low R DS(ON): 300 mΩ HS + LS at 24 V, 25°C

  • High Current Capacity Per Bridge:
    • 3 A full-scale, 2.1 A RMS
  • DDW package pin-to-pin compatible with -
  • PWP package pin-to-pin compatible with -
  • Integrated current sensing and regulation
    • ± 6% full-scale current accuracy
  • Smart tune and mixed decay regulation options
  • Silent step Decay mode for silent operation at standstill and low speed
  • Automatic Microstepping mode for step frequency interpolation
  • Customizable microstepping indexer table
  • Auto-torque for load dependent current control
  • Standstill Power Saving mode
  • Supports 1.8-V, 3.3-V, 5.0-V logic inputs
  • Low-current sleep mode (2.5 µA)
  • Separate logic supply voltage ( VCC)
  • Protection and Diagnostic features
    • Sensorless Stall Detection
    • VM undervoltage lockout (UVLO)
    • Open-load Detection (OL)
    • Overcurrent protection (OCP)
    • Thermal shutdown (OTSD)
    • Fault condition output (nFAULT)
    • Indexer zero position output ( nHOME)
  • Stepper Motor Driver
    • SPI or H/W Interface with STEP/DIR pins
    • Up to 1/256 Microstepping Indexer
  • 4.5 V to 65 V Operating Supply Voltage Range
    • Supports standard 24 V, 36 V and 48 V rails
  • Low R DS(ON): 300 mΩ HS + LS at 24 V, 25°C

  • High Current Capacity Per Bridge:
    • 3 A full-scale, 2.1 A RMS
  • DDW package pin-to-pin compatible with -
  • PWP package pin-to-pin compatible with -
  • Integrated current sensing and regulation
    • ± 6% full-scale current accuracy
  • Smart tune and mixed decay regulation options
  • Silent step Decay mode for silent operation at standstill and low speed
  • Automatic Microstepping mode for step frequency interpolation
  • Customizable microstepping indexer table
  • Auto-torque for load dependent current control
  • Standstill Power Saving mode
  • Supports 1.8-V, 3.3-V, 5.0-V logic inputs
  • Low-current sleep mode (2.5 µA)
  • Separate logic supply voltage ( VCC)
  • Protection and Diagnostic features
    • Sensorless Stall Detection
    • VM undervoltage lockout (UVLO)
    • Open-load Detection (OL)
    • Overcurrent protection (OCP)
    • Thermal shutdown (OTSD)
    • Fault condition output (nFAULT)
    • Indexer zero position output ( nHOME)

The DRV8461 is a wide-voltage, high-power, high-performance stepper motor driver. The device supports up to 65-V supply voltage, and integrated MOSFETs with 300 mΩ HS + LS on-resistance allow up to 3-A current.

The auto-torque feature boosts efficiency by adjusting the coil current according to load torque. Standstill power saving mode reduces power loss during motor holding condition. Silent step decay mode delivers noiseless operation at low speeds and standstill. The internal current sense eliminates the need for sense resistors, saving PCB area and system cost. Built-in indexer supports up to 1/256 microstepping, and the automatic microstepping mode interpolates the input STEP signal to reduce overhead on the controller. Sensorless stall detection eliminates end stops from the system. The device supports other protection and diagnostic features for robust and reliable operation.

The DRV8461 requires minimal tuning to configure the advanced features. The DRV8461 supports higher power density compared to external FET drivers, with a smaller PCB area. High energy efficiency with precise, noiseless operation makes the DRV8461 an ideal choice for high-performance stepper systems.

The DRV8461 is a wide-voltage, high-power, high-performance stepper motor driver. The device supports up to 65-V supply voltage, and integrated MOSFETs with 300 mΩ HS + LS on-resistance allow up to 3-A current.

The auto-torque feature boosts efficiency by adjusting the coil current according to load torque. Standstill power saving mode reduces power loss during motor holding condition. Silent step decay mode delivers noiseless operation at low speeds and standstill. The internal current sense eliminates the need for sense resistors, saving PCB area and system cost. Built-in indexer supports up to 1/256 microstepping, and the automatic microstepping mode interpolates the input STEP signal to reduce overhead on the controller. Sensorless stall detection eliminates end stops from the system. The device supports other protection and diagnostic features for robust and reliable operation.

The DRV8461 requires minimal tuning to configure the advanced features. The DRV8461 supports higher power density compared to external FET drivers, with a smaller PCB area. High energy efficiency with precise, noiseless operation makes the DRV8461 an ideal choice for high-performance stepper systems.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
DRV8462 ACTIVE 65V, 10A dual H-bridge stepper motor driver with smart tune, stall detect and auto torque Optimized for higher current applications (10-A FS)
Pin-for-pin with same functionality to the compared device
DRV8452 ACTIVE 50-V, 5-A, dual H-bridge stepper motor driver with smart tune, stall detect and auto-torque Optimized for lower voltage applications (50 V abs max)
Similar functionality to the compared device
NEW DRV8262 ACTIVE 65-V single or dual H-bridge motor driver with integrated current sense and regulation Single or dual H-bridge motor driver with PH/EN or PWM interface
DRV8962 ACTIVE 65-V four-channel half-bridge driver with current sense outputs Four channel driver with independent half-bridge control

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet DRV8461: 65 V, 3 A Stepper Motor Driver for High Efficiency and Noiseless Operation datasheet (Rev. A) PDF | HTML 13 Sep 2023
Certificate DRV8461EVM EU RoHS Declaration of Conformity (DoC) 13 Dec 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8461EVM — DRV8461 evaluation module for DDW package

The DRV8461 EVM evaluation module showcases the features and performance of the DRV8461DDWR.

The DRV8461 is a fully integrated stepper motor driver for industrial applications. The device operates over a 4.5-V to 65-V supply range and is capable of driving up to 3-A full scale current.

User guide: PDF | HTML
Not available on TI.com
Support software

DRV84XX-DRV89X2-DRV82X2-EVM-SOFTWARE EVM GUI and device firmware for DRV84XX_DRV89X2_DRV82X2 family

Zipped folder containing manifests and installers for both the GUI and the firmware of the DRV84XX_DRV89X2_DRV82X2 family of devices. Detailed instructions on how to use the GUI can be found in the User's Guide of the DRV84XX-DRV89X2-DRV82X2-EVM.
Supported products & hardware

Supported products & hardware

Products
Brushed DC (BDC) motor drivers
DRV8952 50-V four-channel half-bridge driver with current sense outputs DRV8962 65-V four-channel half-bridge driver with current sense outputs DRV8262 65-V single or dual H-bridge motor driver with integrated current sense and regulation
Stepper motor drivers
DRV8462 65V, 10A dual H-bridge stepper motor driver with smart tune, stall detect and auto torque DRV8452 50-V, 5-A, dual H-bridge stepper motor driver with smart tune, stall detect and auto-torque DRV8461 65-V, 3-A dual H-bridge stepper motor driver with smart tune, stall detect and auto-torque
Hardware development
Evaluation board
DRV8462EVM DRV8462 evaluation module for stepper motor driver with automatic microstepping DRV8262EVM DRV8262 evaluation module for single or dual H-bridge motor driver in DDW package DRV8962EVM DRV8962 evaluation module for quad half-bridge motor driver with current sense output DRV8461EVM DRV8461 evaluation module for DDW package
Launch Download options
Package Pins Download
HTSSOP (DDW) 44 View options
HTSSOP (PWP) 28 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos