DRV8847 2A Dual H-Bridge Motor Driver | TI.com

DRV8847 (ACTIVE) 2A Dual H-Bridge Motor Driver

2A Dual H-Bridge Motor Driver - DRV8847
Datasheet
 

Description

The DRV8847 device is a dual H-bridge motor driver for industrial applications, home appliances, ePOS printers, and other mechatronic applications. This device can be used for driving two DC motors, a bipolar stepper motor, or other loads such as relays. A simple PWM interface allows easy interface with the controller. The DRV8847 device operates off a single power supply and supports a wide input supply range from 2.7 to 18 V.

The output stage of the driver consists of N-channel power MOSFETs configured as two full H-bridges to drive motor windings or four independent half bridges (in independent bridge interface). A fixed off time controls the peak current in the bridge which can drive a 1-A load (2-A in parallel mode with proper heat sinking, at 25°C TA).

A low-power sleep mode is provided to achieve a low quiescent current draw by shutting down much of the internal circuitry. Additionally, a torque scalar is provided which dynamically scales the output current through a digital input pin. This feature lets the controller decrease the current required for lower power consumption.

Internal protection functions are provided for undervoltage-lockout, overcurrent protection on each FET, short circuit protection, open-load detection, and overtemperature. Fault conditions are indicated by on the nFAULT pin. The I2C device variant (DRV8847S) has detailed diagnostics.

Features

  • Dual H-Bridge Motor Driver
    • Single or Dual Brushed DC Motors
    • One Bipolar Stepper Motor
    • Solenoid Loads
  • 2.7-V to 18-V Operating Voltage Range
  • High Output Current per H-bridge
    • 1-A RMS Driver Current at TA = 25°C
    • 2-A RMS Driver Current in Parallel Mode at TA = 25°C
  • Low On-State Resistance
    • 1000 mΩ RDS(ON) (HS + LS) at TA = 25°C
  • Multiple Control Interface Options
    • 4-Pin Interface
    • 2-Pin Interface
    • Parallel Bridge Interface
    • Independent Bridge Interface
  • Current Regulation With 20-µs Fixed Off Time
  • Torque Scalar for Scaling Output Current to 50%
  • Supports 1.8-V, 3.3-V, 5-V Logic Inputs
  • Low-Power Sleep Mode
    • 1.7-µA Sleep Mode Supply Current at VVM = 12-V, TA = 25°C
  • I2C Device Variant Available (DRV8847S)
    • Detailed Diagnostics on I2C Registers
    • Multi-Slave Operation Support
    • Supports Standard and Fast I2C Mode
  • Small Packages and Footprints
    • 16 Pin TSSOP (No Thermal Pad)
    • 16 Pin HTSSOP PowerPAD™ Package
    • 16 Pin WQFN Thermal Package
  • Built-In Protection Features
    • VM Undervoltage Lockout
    • Overcurrent Protection
    • Open Load Detection
    • Thermal Shutdown
    • Fault Condition Indication Pin (nFAULT)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Stepper motor drivers Email Download to Excel
Part number Order Vs (Min) (V) Vs (Max) (V) Control I/F Micro-stepping levels Peak output current (A) RDS(ON) (HS + LS) (mOhms) Number of half bridges Operating temperature range (C) Approx. price (US$) Rating Package Group
DRV8847 Order now 2.7     18     PWM
PH/EN
Independent 1/2-H PWM    
  2     1000     4     -40 to 125     0.80 | 1ku     Catalog     HTSSOP | 16
TSSOP | 16
WQFN | 16    
DRV8833 Order now 2.7     10.8     PWM       2     360       -40 to 85     0.90 | 1ku     Catalog     HTSSOP | 16
QFN | 16
TSSOP | 16    
DRV8833C Order now 2.7     10.8     PWM       1     1735       -40 to 85     0.75 | 1ku     Catalog     HTSSOP | 16
WQFN | 16    
DRV8834 Order now 2.5     10.8     STEP/DIR
PH/EN    
32     2.2     305       -40 to 85     1.15 | 1ku     Catalog     HTSSOP | 24
VQFN | 24    
DRV8848 Order now 4     18     PWM       2     900       -40 to 85     0.94 | 1ku     Catalog     HTSSOP | 16