DS100KR800
- Comprehensive Product Family:
- DS125BR820: 8-Channel Repeater
- DS125BR401A: 4x Lane Repeater
- DS125BR111: 1x Lane Repeater
- Transparent Management of 10G-KR (802.3ap)
Link Training Protocol - 65 mW/Channel (Typical) Power Consumption
- Advanced Signal Conditioning Features
- Receive Equalization up to 36 dB at 5 GHz
- Transmit De-emphasis up to –12 dB
- Transmit Voltage Control: 700 mV to 1300 mV
- Programmable Through Pin Selection, EEPROM
or SMBus Interface - Selectable 2.5-V or 3.3-V Supply Voltage
- –40°C to +85°C Operating Temperature Range
- Flow-thru Pinout in Leadless WQFN Package
The DS100KR800 device is a high performance repeater designed to support 8-channel (unidirectional), 10G-KR, and other high-speed interface serial protocols up to 10.3 Gbps. The continuous time linear equalizer (CTLE) of the receiver provides a boost of up to 36 dB at 5 GHz (10.3125 Gbps) in each of its eight channels. This equalizer is capable of opening an input eye that is completely closed due to inter symbol interference (ISI) induced by interconnect medium such as long backplanes or cables. The transmitter provides a de-emphasis boost of up to 12 dB and output voltage amplitude control from 700 mV to 1300 mV.
When operating in 10G-KR mode, the DS100KR800 transparently allows the host controller and the end point to optimize the full link and negotiate transmit equalizer coefficients as defined in the 802.3ap standard. This seamless management of the link training protocol ensures system level interoperability with minimum latency.
The programmable settings can be applied through pin settings, SMBus (I2C) protocol or an external EEPROM. When operating in the EEPROM mode, the configuration information is automatically loaded on power-up. This eliminates the need for an external microprocessor or software driver.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DS100KR800 8-Channel Repeater for Data-Rates Up to 10.3 Gbps datasheet (Rev. E) | PDF | HTML | 30 Nov 2015 |
Application note | Extend reach with Ethernet Redrivers and Retimers for 10G-12.5G Applications (Rev. A) | 31 Jan 2023 | ||
Application note | Understanding EEPROM Programming for High Speed Repeaters and Mux Buffers | 09 Oct 2014 | ||
User guide | DS100KR800EVK User's Guide 4 Channels SMA Evaluation Kit | 17 Oct 2013 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DS100KR800EVK — DS100KR800EVK evaluation board
The DS100KR800EVK evaluation board allows the user to examine the signal conditioning capabilities of the DS100KR800 device using SMAs. The board offers simple pin configuration settings that allows the user to optimize the signal conditioning settings.
SIGCONARCHITECT-WRTE — SigCon Architect With RTE v2.0.0.8
Supported products & hardware
Products
PCIe, SAS & SATA ICs
Ethernet retimers, redrivers & mux-buffers
Serial digital interface (SDI) ICs
Hardware development
GUI for evaluation module (EVM)
Evaluation board
Interface adapter
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | Download |
---|---|---|
WQFN (NJY) | 54 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.