DS125BR820 (ACTIVE) Low-Power 12 Gbps 8-Channel Linear Repeater With Equalization

 

Models (1)

Title Category Type Date
IBIS-AMI Model Request Form IBIS Model PDF 12 Feb 2013

Design kits & evaluation modules (1)

Name Part# Type
DS125BR820EVM: 12.5 Gbps 8-Channel Repeater with Equalization Evaluation Module DS125BR820EVM Evaluation Modules & Boards

Reference designs

2-port 40GbE/10GbE QSFP+ Signal Conditioner Reference Design

This verified reference design is a signal conditioning solution for front-port QSFP+ supporting two 40GbE ports compatible with 40G-CR4/SR4/LR4 and 10G SFF-8431 requirements. The design is applicable to optical and passive/active copper cables. It allows for reach extension between the Switch ASIC (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Development tools (1)

Name Part# Type
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation

WEBENCH® Designer DS125BR820

Tx:
Mid Channel:
Rx:
Max Data Rate:  Gbps

 
Number of UI:
PRBS:
 
Eye Diagram