HDC1080 (ACTIVE) ±2% low-power digital humidity and temperature sensor

 

Models (1)

Title Category Type Date
HDC1080 IBIS Model IBIS Model ZIP 11 Dec 2015

Design kits & evaluation modules (1)

Name Part# Type
HDC1080EVM Low Power Humidity and Temperature Sensor Evaluation Module HDC1080EVM Evaluation Modules & Boards

Reference designs

Flat-Clamp TVS based Reference Design for Protection Against Transient for Grid Applications

This reference design features multiple approaches for  protecting AC or DC analog input, DC analog output, AC or DC binary input, digital output with a high side or low side driver, LCD bias supply, USB interfaces (power and data) and onboard power supplies with 24, 12 or 5V input used in (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

HDC1080 Arduino Example Code v1.0  (ZIP 62 KB )    23 Oct 2017