ISO7710 High-speed, robust-EMC reinforced single-channel digital isolator | TI.com

ISO7710 (ACTIVE) High-speed, robust-EMC reinforced single-channel digital isolator

 

Description

The ISO7710 device is a high-performance, single-channel digital isolator with 5000 VRMS (DW package) and 3000 VRMS (D package) isolation ratings per UL 1577. This device is also certified by VDE, TUV, CSA, and CQC.

The ISO7710 device provides high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os. The isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. In the event of input power or signal loss, default output is high for a device without suffix F and low for a device with suffix F. See the Device Functional Modes section for further details.

Used in conjunction with isolated power supplies, the device helps prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. Through innovative chip design and layout techniques, the electromagnetic compatibility of the ISO7710 device has been significantly enhanced to ease system-level ESD, EFT, surge, and emissions compliance. The ISO7710 device is available in 16-pin SOIC wide-body (DW) and 8-pin SOIC narrow-body (D) packages.

Features

  • Signaling Rate: Up to 100 Mbps
  • Wide Supply Range: 2.25 V to 5.5 V
  • 2.25 V to 5.5 V Level Translation
  • Default Output High and Low Options
  • Wide Temperature Range: –55°C to 125°C
  • Low Power Consumption, Typical 1.7 mA at
    1 Mbps
  • Low Propagation Delay: 11 ns Typical
    (5-V Supplies)
  • High CMTI: ±100 kV/µs Typical
  • Robust Electromagnetic Compatibility (EMC)
    • System-Level ESD, EFT, and Surge Immunity
    • Low Emissions
  • Isolation Barrier Life: > 40 Years
  • Wide-SOIC (DW-16) and Narrow-SOIC (D-8) Package Options
  • Safety and Regulatory Approvals:
    • VDE Reinforced Insulation per DIN V VDE
      V 0884-10 (VDE V 0884-10):2006-12
    • UL 1577 Component Recognition Program
    • CSA Component Acceptance Notice
      5A, IEC 60950-1 and IEC 60601-1 End Equipment Standards
    • CQC Certification per GB4943.1-2011
    • TUV Certification according to EN 60950-1 and EN 61010-1
    • VDE, UL, CSA, and TUV Certifications for DW-16 Package Complete; All Other Certifications Planned

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Digital isolators Email Download to Excel
Part number Order Integrated isolated power Number of channels (#) Forward/reverse channels Isolation rating (Vrms) Surge voltage capability (Vpk) Data rate (Max) (Mbps) Current consumption per channel (DC) (Typ) (mA) Current consumption per channel (1 Mbps) (Typ) (mA) Propagation delay (Typ) (ns) Default output VCC (Min) (V) VCC (Max) (V) Rating Operating temperature range (C)
ISO7710 Order now No     1     1/0     5000
3000    
12800
8000    
100     1.1     1.7     10.7     High
Low    
2.25     5.5     Catalog     -55 to 125    
ISO7720 Order now No     2     2/0     5000
3000    
12800
8000    
100     0.95     1.5     10.7     High
Low    
2.25     5.5     Catalog     -55 to 125    
ISO7721 Order now No     2     1/1     5000
3000    
12800
8000    
100     1     1.6     10.7     High
Low    
2.25     5.5     Catalog     -55 to 125