LF147QML

ACTIVE

Military-grade, quad, 30-V, 4-MHz, FET-input operational amplifier with QML certification

Product details

Number of channels 4 Rail-to-rail No GBW (typ) (MHz) 4 Slew rate (typ) (V/µs) 13 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 1.8 Vn at 1 kHz (typ) (nV√Hz) 20 Rating Military Operating temperature range (°C) -55 to 125 Offset drift (typ) (µV/°C) 10 Input bias current (max) (pA) 200 CMRR (typ) (dB) 100 Iout (typ) (A) 0.03 Architecture FET Input common mode headroom (to negative supply) (typ) (V) 3 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 1.5 Output swing headroom (to positive supply) (typ) (V) -1.5
Number of channels 4 Rail-to-rail No GBW (typ) (MHz) 4 Slew rate (typ) (V/µs) 13 Vos (offset voltage at 25°C) (max) (mV) 5 Iq per channel (typ) (mA) 1.8 Vn at 1 kHz (typ) (nV√Hz) 20 Rating Military Operating temperature range (°C) -55 to 125 Offset drift (typ) (µV/°C) 10 Input bias current (max) (pA) 200 CMRR (typ) (dB) 100 Iout (typ) (A) 0.03 Architecture FET Input common mode headroom (to negative supply) (typ) (V) 3 Input common mode headroom (to positive supply) (typ) (V) 0 Output swing headroom (to negative supply) (typ) (V) 1.5 Output swing headroom (to positive supply) (typ) (V) -1.5
CDIP (J) 14 130.4652 mm² 19.56 x 6.67
  • Internally Trimmed Offset Voltage: 5 mV Max
  • Low Input Bias Current: 50 pA Typ.
  • Low Input Noise Current: 0.01 pA/√Hz Typ.
  • Wide Gain Bandwidth: 4 MHz Typ.
  • High Slew Rate: 13 V/μs Typ.
  • Low Supply Current: 7.2 mA Typ.
  • High Input Impedance: 1012Ω Typ.
  • Low Total Harmonic Distortion:
    •  AV = 10, RL = 10KΩ, VO = 20VP-P
    •   BW = 20Hz – 20KHz ≤0.02% Typ.
  • Low 1/f Noise Corner: 50 Hz Typ.
  • Fast Settling Time to 0.01%: 2 μs Typ.

All trademarks are the property of their respective owners.

  • Internally Trimmed Offset Voltage: 5 mV Max
  • Low Input Bias Current: 50 pA Typ.
  • Low Input Noise Current: 0.01 pA/√Hz Typ.
  • Wide Gain Bandwidth: 4 MHz Typ.
  • High Slew Rate: 13 V/μs Typ.
  • Low Supply Current: 7.2 mA Typ.
  • High Input Impedance: 1012Ω Typ.
  • Low Total Harmonic Distortion:
    •  AV = 10, RL = 10KΩ, VO = 20VP-P
    •   BW = 20Hz – 20KHz ≤0.02% Typ.
  • Low 1/f Noise Corner: 50 Hz Typ.
  • Fast Settling Time to 0.01%: 2 μs Typ.

All trademarks are the property of their respective owners.

The LF147 is a low cost, high speed quad JFET input operational amplifier with an internally trimmed input offset voltage (BI-FET II technology). The device requires a low supply current and yet maintains a large gain bandwidth product and a fast slew rate. In addition, well matched high voltage JFET input devices provide very low input bias and offset currents. The LF147 is pin compatible with the standard LM148. This feature allows designers to immediately upgrade the overall performance of existing LF148 and LM124 designs.

The LF147 may be used in applications such as high speed integrators, fast D/A converters, sample-and-hold circuits and many other circuits requiring low input offset voltage, low input bias current, high input impedance, high slew rate and wide bandwidth. The device has low noise and offset voltage drift.

The LF147 is a low cost, high speed quad JFET input operational amplifier with an internally trimmed input offset voltage (BI-FET II technology). The device requires a low supply current and yet maintains a large gain bandwidth product and a fast slew rate. In addition, well matched high voltage JFET input devices provide very low input bias and offset currents. The LF147 is pin compatible with the standard LM148. This feature allows designers to immediately upgrade the overall performance of existing LF148 and LM124 designs.

The LF147 may be used in applications such as high speed integrators, fast D/A converters, sample-and-hold circuits and many other circuits requiring low input offset voltage, low input bias current, high input impedance, high slew rate and wide bandwidth. The device has low noise and offset voltage drift.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LF147QML Wide Bandwidth Quad JFET Input Operational Amplifier datasheet (Rev. A) 20 Mar 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos