LM2674 SIMPLE SWITCHER® 40V, 500mA Low Component Count Step-Down Regulator | TI.com

LM2674 (ACTIVE) SIMPLE SWITCHER® 40V, 500mA Low Component Count Step-Down Regulator

 

Recommended alternative parts

  • LMZ34202  -  Looking for a power module? Try the LMZ34202
  • LM43600  -  3.5 to 36V, 500mA Synchronous Step-Down Voltage Regulator - Higher efficiency, Low Quiescent Current, Smaller Solution Size

Description

The LM2674 series of regulators are monolithic integrated circuits built with a LMDMOS process. These regulators provide all the active functions for a step-down (buck) switching regulator, capable of driving a 500-mA load current with excellent line and load regulation. These devices are available in fixed output voltages of 3.3 V, 5 V, 12 V, and an adjustable output version.

Requiring a minimum number of external components, these regulators are simple to use and include patented internal frequency compensation and a fixed frequency oscillator.

The LM2674 series operates at a switching frequency of 260 kHz, thus allowing smaller sized filter components than what is required with lower frequency switching regulators. Because of its very high efficiency (>90%), the copper traces on the printed-circuit board are the only heat sinking required.

A family of standard inductors for use with the LM2674 are available from several different manufacturers. This feature greatly simplifies the design of switch-mode power supplies using these advanced ICs. Also included in the data sheet are selector guides for diodes and capacitors designed to work in switch-mode power supplies.

Other features include an ensured ±1.5% tolerance on output voltage within specified input voltages and output load conditions, and ±10% on the oscillator frequency. External shutdown is included, featuring typically 50-µA standby current. The output switch includes current limiting, as well as thermal shutdown for full protection under fault conditions.

Features

  • Efficiency up to 96%
  • Available in 8-Pin SOIC, PDIP, and 16-Pin WSON
    Packages
  • Simple and Easy to Design With
  • Requires Only 5 External Components
  • Uses Readily Available Standard Inductors
  • 3-V, 5-V, 12-V, and Adjustable Output Versions
  • Adjustable Version Output Voltage Range: 1.21 V
    to 37 V
  • ±1.5% Maximum Output Voltage Tolerance Over
    Line and Load Conditions
  • Ensured 500-mA Output Load Current
  • 0.25-Ω DMOS Output Switch
  • Wide Input Voltage Range: 8 V to 40 V
  • 260-kHz Fixed Frequency Internal Oscillator
  • TTL Shutdown Capability, Low Power Standby
    Mode
  • Thermal Shutdown and Current Limit Protection

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LM2674

  Min   Max Range
Vin  V 6.5 to 40.0V
Vout  V 1.21 to 40V
Iout  A ≤ 0.5A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Buck converters (integrated switch) Email Download to Excel
Part number Order Vin (Min) (V) Vin (Max) (V) Vout (Min) (V) Vout (Max) (V) Iout (Max) (A) Regulated outputs (#) Switching frequency (Min) (kHz) Switching frequency (Max) (kHz) Iq (Typ) (mA) Features Control mode Duty cycle (Max) (%) Operating temperature range (C) Rating Package Group Type Package size: mm2:W x L (PKG)
LM2674 Order now 6.5     40     1.23     37     0.5     1     260     260     2.5     Enable
Over Current Protection    
Voltage Mode     95     -40 to 125     Catalog     PDIP | 8
SOIC | 8
WSON | 16    
Converter     See datasheet (PDIP)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
See datasheet (WSON)    
LM2670 Order now 6.5     40     1.23     37     3     1     260     400     4.2     Frequency Synchronization
Over Current Protection    
Voltage Mode     91     -40 to 125     Catalog     DDPAK/TO-263 | 7
TO-220 | 7
VSON | 14    
Converter     7DDPAK/TO-263: 154 mm2: 15.24 x 10.1 (DDPAK/TO-263 | 7)
See datasheet (TO-220)
14VSON: 30 mm2: 5 x 6 (VSON | 14)    
LM2671 Order now 6.5     40     1.23     37     0.5     1     225     400     2.5     Enable
Over Current Protection    
Voltage Mode     95     -40 to 125     Catalog     PDIP | 8
SOIC | 8
WSON | 16    
Converter     See datasheet (PDIP)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
See datasheet (WSON)    
LM2672 Order now 6.5     40     1.23     37     1     1     225     400     2.5     Enable
Over Current Protection    
Voltage Mode     95     -40 to 125     Catalog     PDIP | 8
SOIC | 8
WSON | 16    
Converter     See datasheet (PDIP)
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
See datasheet (WSON)    
LM2673 Order now 8     40     1.23     37     3     1     260