Home Power management Power switches Load switches

LM34902

ACTIVE

5.3-V, 0.3-A, 0.64-mΩ, load switch

Product details

Number of channels 1 Vin (min) (V) 2.8 Vin (max) (V) 5.3 Imax (A) 0.65 Ron (typ) (mΩ) 560 Shutdown current (ISD) (typ) (µA) 10 Quiescent current (Iq) (typ) (µA) 47 Soft start Fixed Rise Time Current limit type Fixed Features Thermal shutdown Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Thermal shutdown
Number of channels 1 Vin (min) (V) 2.8 Vin (max) (V) 5.3 Imax (A) 0.65 Ron (typ) (mΩ) 560 Shutdown current (ISD) (typ) (µA) 10 Quiescent current (Iq) (typ) (µA) 47 Soft start Fixed Rise Time Current limit type Fixed Features Thermal shutdown Rating Catalog Operating temperature range (°C) -40 to 85 FET Internal Device type Load switches Function Thermal shutdown
DSBGA (YFQ) 6 1.4000000000000001 mm² 1.4000000000000001 x 1
  • Input Voltage of 2.8V to 5.3V
  • 0.3A Maximum Switch Current
  • 0.64Ω Typical Total On-Resistance
  • Load Detection
  • Enable/Disable
  • Switch On Indicator
  • Peak Current Limit
  • Thermal Shutdown
  • 6-Bump Thin DSBGA Package

All trademarks are the property of their respective owners.

  • Input Voltage of 2.8V to 5.3V
  • 0.3A Maximum Switch Current
  • 0.64Ω Typical Total On-Resistance
  • Load Detection
  • Enable/Disable
  • Switch On Indicator
  • Peak Current Limit
  • Thermal Shutdown
  • 6-Bump Thin DSBGA Package

All trademarks are the property of their respective owners.

The LM34902 is a 0.3A PFET switch used to control the input voltage of electronic devices. It is easily integrated into system designs that have a 2.8V to 5.3V voltage rail. Besides the 0.45Ω PFET switch, the LM34902 can be enabled or disabled by a logic signal. The IC monitors the presence of a downstream electronic device via a dedicated pin to decide whether to turn on the PFET switch. A power good signal generated by the IC can be used by system control to determine the status of the switch. The LM34902 also provides over-current and over-temperature protection. The IC comes in a tiny 6-bump Thin DSBGA package.

The LM34902 is a 0.3A PFET switch used to control the input voltage of electronic devices. It is easily integrated into system designs that have a 2.8V to 5.3V voltage rail. Besides the 0.45Ω PFET switch, the LM34902 can be enabled or disabled by a logic signal. The IC monitors the presence of a downstream electronic device via a dedicated pin to decide whether to turn on the PFET switch. A power good signal generated by the IC can be used by system control to determine the status of the switch. The LM34902 also provides over-current and over-temperature protection. The IC comes in a tiny 6-bump Thin DSBGA package.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS25221 ACTIVE 0.275-2.7A adj. ILIMIT, 2.5-5.5V, 70mΩ USB power switch, active-high, reverse blocking This product is a high accuracy (6.5%), adjustable current limit (up to 2A) switch.
Similar functionality to the compared device
TPS22919 ACTIVE 5.5-V, 1.5-A, 90-mΩ load switch with adj. output discharge This product is a protected 5.5V, 1.5A load switch with optional output discharge,

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LM34902 300mA Current Limited Power Switch datasheet (Rev. B) 29 Mar 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos