LM34919

ACTIVE

2x1.5mm, 8-40V Wide Vin, 600mA, Constant On-Time Non-Synchronous Buck Regulator

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Same functionality with different pin-out to the compared device
LMR33610 ACTIVE SIMPLE SWITCHER® 3.8-V to 36-V, 1-A synchronous step-down converter in SOIC-8 package Smaller footprint, higher efficiency, lower IQ and lower EMI.

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 0.6 Vin (min) (V) 8 Vin (max) (V) 40 Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 2000 Features Enable, Over Current Protection Control mode Constant on-time (COT) Vout (min) (V) 2.5 Vout (max) (V) 35 Iq (typ) (µA) 500 Duty cycle (max) (%) 98
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 0.6 Vin (min) (V) 8 Vin (max) (V) 40 Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 2000 Features Enable, Over Current Protection Control mode Constant on-time (COT) Vout (min) (V) 2.5 Vout (max) (V) 35 Iq (typ) (µA) 500 Duty cycle (max) (%) 98
DSBGA (YPA) 10 3.9375 mm² 2.25 x 1.75
  • Integrated N-Channel buck switch
  • Integrated start-up regulator
  • Input Voltage Range: 8V to 40V
  • No loop compensation required
  • Ultra-Fast transient response
  • Operating frequency remains constant with load current and input voltage
  • Maximum switching frequency: 2.0 MHz
  • Maximum Duty Cycle Limited During Start-Up
  • Adjustable output voltage
  • Valley Current Limit At 0.64A
  • Precision internal reference
  • Low bias current
  • Highly efficient operation
  • Thermal shutdown
  • 10-Pin DSBGA Package
  • Integrated N-Channel buck switch
  • Integrated start-up regulator
  • Input Voltage Range: 8V to 40V
  • No loop compensation required
  • Ultra-Fast transient response
  • Operating frequency remains constant with load current and input voltage
  • Maximum switching frequency: 2.0 MHz
  • Maximum Duty Cycle Limited During Start-Up
  • Adjustable output voltage
  • Valley Current Limit At 0.64A
  • Precision internal reference
  • Low bias current
  • Highly efficient operation
  • Thermal shutdown
  • 10-Pin DSBGA Package

The LM34919 Step Down Switching Regulator features all of the functions needed to implement a low cost, efficient, buck bias regulator capable of supplying 0.6A to the load. This buck regulator contains an N-Channel Buck Switch, and is available in a 10-pin DSBGA package. The constant on-time feedback regulation scheme requires no loop compensation, results in fast load transient response, and simplifies circuit implementation. The operating frequency remains constant with line and load variations due to the inverse relationship between the input voltage and the on-time. The valley current limit results in a smooth transition from constant voltage to constant current mode when current limit is detected, reducing the frequency and output voltage, without the use of foldback. Additional features include: VCC under-voltage lockout, thermal shutdown, gate drive under-voltage lockout, and maximum duty cycle limiter.

The LM34919 Step Down Switching Regulator features all of the functions needed to implement a low cost, efficient, buck bias regulator capable of supplying 0.6A to the load. This buck regulator contains an N-Channel Buck Switch, and is available in a 10-pin DSBGA package. The constant on-time feedback regulation scheme requires no loop compensation, results in fast load transient response, and simplifies circuit implementation. The operating frequency remains constant with line and load variations due to the inverse relationship between the input voltage and the on-time. The valley current limit results in a smooth transition from constant voltage to constant current mode when current limit is detected, reducing the frequency and output voltage, without the use of foldback. Additional features include: VCC under-voltage lockout, thermal shutdown, gate drive under-voltage lockout, and maximum duty cycle limiter.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS560430 ACTIVE SIMPLE SWITCHER® 36-V, 600-mA Buck Regulator With High-Efficiency Sleep Mode Next-generation 36-V, 600-mA buck regulator with high-efficiency sleep mode.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM34919 Ultra Small 40V, 600 mA Constant On-Time Buck Switching Regulator datasheet (Rev. E) 19 Feb 2013
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
EVM User's guide AN-1650 LM34919 Evaluation Board (Rev. A) 25 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM34919EVAL — LM34919 Wide Vin Constant On-Time Buck Switching Regulator Evalation Module

The LM34919 evaluation board provides the design engineer with a fully functional buck regulator, employing the constant on time (COT) operating principle. This evaluation board provides a 5V output over an input range of 8V to 40V. The circuit delivers load currents to 600 mA, with current limit (...)

User guide: PDF
Not available on TI.com
Simulation model

LM34919 PSpice Transient Model

SLVMAO8.ZIP (77 KB) - PSpice Model
Simulation model

LM34919 Unencrypted PSpice Transient Model

SNOM523.ZIP (3 KB) - PSpice Model
Calculation tool

LM34919QUICK-CALC — LM34919 Quick Start Calculator

Package Pins CAD symbols, footprints & 3D models
DSBGA (YPA) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos