Home Power management Power switches Ideal diode/ORing controllers

LM5050-1-Q1

ACTIVE

Automotive, 5-V to 75-V 400-uA IQ ORing FET controller

Product details

Vin (min) (V) 5 Vin (max) (V) 75 Number of channels 1 Features AUX input, Linear control, Reverse current blocking, Reverse polarity protection Iq (typ) (mA) 0.4 Iq (max) (mA) 0.79 TI functional safety category Functional Safety-Capable FET External single FET IGate source (typ) (µA) 31 IGate source (max) (µA) 41 IGate sink (typ) (mA) 2.8 IGate pulsed (typ) (A) 2.8 Operating temperature range (°C) -40 to 150 VSense reverse (typ) (mV) -41, -28 Design support EVM, Simulation Model Rating Automotive Imax (A) 250 VGS (max) (V) 14 Shutdown current (ISD) (mA) (A) 0.1 Device type ORing controller Product type ORing controller
Vin (min) (V) 5 Vin (max) (V) 75 Number of channels 1 Features AUX input, Linear control, Reverse current blocking, Reverse polarity protection Iq (typ) (mA) 0.4 Iq (max) (mA) 0.79 TI functional safety category Functional Safety-Capable FET External single FET IGate source (typ) (µA) 31 IGate source (max) (µA) 41 IGate sink (typ) (mA) 2.8 IGate pulsed (typ) (A) 2.8 Operating temperature range (°C) -40 to 150 VSense reverse (typ) (mV) -41, -28 Design support EVM, Simulation Model Rating Automotive Imax (A) 250 VGS (max) (V) 14 Shutdown current (ISD) (mA) (A) 0.1 Device type ORing controller Product type ORing controller
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • Available in Standard and AEC-Q100 Qualified Versions LM5050Q0MK-1 (up to 150°C TJ) and LM5050Q1MK-1 (up to 125°C TJ)
  • Functional safety capable
    • Documentation available to aid functional safety system design
  • Wide Operating Input Voltage Range, VIN: 1 V to 75 V (VBIAS required for VIN < 5 V)
  • 100-V Transient Capability
  • Charge Pump Gate Driver for External N-Channel MOSFET
  • Fast 50-ns Response to Current Reversal
  • 2-A Peak Gate Turnoff Current
  • Minimum VDS Clamp for Faster Turnoff
  • Package: SOT-6 (Thin SOT-23-6)
  • Available in Standard and AEC-Q100 Qualified Versions LM5050Q0MK-1 (up to 150°C TJ) and LM5050Q1MK-1 (up to 125°C TJ)
  • Functional safety capable
    • Documentation available to aid functional safety system design
  • Wide Operating Input Voltage Range, VIN: 1 V to 75 V (VBIAS required for VIN < 5 V)
  • 100-V Transient Capability
  • Charge Pump Gate Driver for External N-Channel MOSFET
  • Fast 50-ns Response to Current Reversal
  • 2-A Peak Gate Turnoff Current
  • Minimum VDS Clamp for Faster Turnoff
  • Package: SOT-6 (Thin SOT-23-6)

The LM5050-1/-Q1 High Side OR-ing FET Controller operates in conjunction with an external MOSFET as an ideal diode rectifier when connected in series with a power source. This ORing controller allows MOSFETs to replace diode rectifiers in power distribution networks thus reducing both power loss and voltage drops.

The LM5050-1/-Q1 controller provides charge pump gate drive for an external N-Channel MOSFET and a fast response comparator to turn off the FET when current flows in the reverse direction. The LM5050-1/-Q1 can connect power supplies ranging from 5 V to 75 V and can withstand transients up to 100 V.

The LM5050-1/-Q1 High Side OR-ing FET Controller operates in conjunction with an external MOSFET as an ideal diode rectifier when connected in series with a power source. This ORing controller allows MOSFETs to replace diode rectifiers in power distribution networks thus reducing both power loss and voltage drops.

The LM5050-1/-Q1 controller provides charge pump gate drive for an external N-Channel MOSFET and a fast response comparator to turn off the FET when current flows in the reverse direction. The LM5050-1/-Q1 can connect power supplies ranging from 5 V to 75 V and can withstand transients up to 100 V.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
LM5050-1 ACTIVE 5-V to 75-V 400-uA IQ ORing FET controller This product is a self-protected 5.5V, 1.5A load switch with optional output discharge.
Similar functionality to the compared device
NEW LM74703-Q1 ACTIVE Automotive ideal diode controller with FET good output FETGOOD output to indicate external MOSFET health status

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM5050-1, LM5050-1-Q1 High-Side OR-ing FET Controller datasheet (Rev. F) PDF | HTML 23 Dec 2019
Functional safety information LM5050-1-Q1 Functional Safety FIT Rate and Failure Mode Distribution 03 Dec 2019
E-book 11 Ways to Protect Your Power Path 03 Jul 2019
User guide AN-2087 LM5050-1EVAL Evaluation Board (Rev. A) 06 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5050MK-1EVAL — Evaluation Board for the LM5050-1

The LM5050-1 evaluation board is designed to demonstrate the capabilities of the LM5050-1 OR-ing Diode Controller. One high side N-channel power MOSFET is used. The evaluation board is designed to highlight applications with a small solution size.

User guide: PDF
Not available on TI.com
Simulation model

LM5050 Unencrypted PSPICE Transient Model

SNVM010.ZIP (347 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

PMP10655 — 61W Automotive Dual Output Synchronous Buck Converter Reference Design

PMP10655 is a dual-output synchronous buck converter reference design using the LM5140 controller IC. The reference design accepts an input voltage between 6Vin and 18Vin and is capable of supplying a maximum of 8A of continuous current (14A Peak) to the load, per output. Vout1 and Vout2 maintain (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00992 — Automotive Reverse Polarity Protection Reference Design

Reverse polarity is standard protection required in an automotive environment. When battery cables are detached and reconnected there is a probability of connecting the wires to wrong terminals of the battery. This mistake could damage the components in Electronic Control Units (ECU). To avoid (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
SOT-23-THN (DDC) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos