Datasheet
- LMH6515 600 MHz, Digital Controlled, Variable Gain Amplifier (Rev. C)
(PDF , 1164 KB) 18 Mar 2013 - View All Technical Documents
Device Uses
- Cellular Base Stations
- IF Sampling Receivers
- Instrumentation
- Modems
- Imaging
- Differential Line Receiver
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Device Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | | LMH6515SQ/NOPB | ACTIVE | -40 to 85 | 3.84 | 1ku | WQFN (RGH) | 16 | View | 1000 | SMALL T&R | 1K - 5K | 1k quantity lead time: In stock | Not Available | Contact Distributor | LMH6515SQX/NOPB | ACTIVE | -40 to 85 | 3.84 | 1ku | WQFN (RGH) | 16 | View | 4500 | LARGE T&R | No Stock | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 1164 | 18 Mar 2013 |
Application Notes (5)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 97 | 01 May 2013 | 968 | |||
| 73 | 01 May 2013 | 1,645 | |||
| 175 | 26 Apr 2013 | 909 | |||
| 545 | 13 Sep 2007 | 783 | |||
| 461 | 30 Mar 2005 | 636 |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| LMH6515 Digital Controlled Variable Gain Amplifier Evaluation Board | LMH6515EVAL | Evaluation Modules & Boards |
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||

Cart 