LMP8601-Q1 (ACTIVE) AEC-Q100, 60V, Bi-Directional, Low-/High-Side, Voltage Output Current Sensing Amplifier

 

Models (1)

Title Category Type Size (KB) Date Views
LMP8601 PSPICE Model PSpice Model ZIP 1 KB 16 Jan 2012 0 views

Design kits & evaluation modules (1)

Name Part# Type
Evaluation Board for the LP8601 Evaluation Board LMP8601MAEVAL Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Current Shunt Monitor with Transient Robustness Reference Design

This high-side current shunt monitor is used to measure the voltage developed across a current-sensing resistor when current passes through it.

Additionally, an external protection circuit is implemented to provide surge and fast-transient protection and demonstrate the different immunity levels to (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Development tools (1)

Name Part# Type
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation

LMP8601-Q1 Error Analysis

0.001m ≤ 
 mOhm ≤ 100m
0.0001 ≤ 
A
A ≤ 100 
3 ≤ 
V ≤ 5.5
-22 ≤ 
V ≤ 60
-40 ≤ 
C ≤ 125