LMR36006 4.2-V to 60-V, 0.6-A ultra-small synchronous step-down converter | TI.com

LMR36006 (ACTIVE)

4.2-V to 60-V, 0.6-A ultra-small synchronous step-down converter

 

Description

The LMR36006 regulator is an easy-to-use, synchronous, step-down DC/DC converter. With integrated high-side and low-side power MOSFETs, up to 0.6 A of output current is delivered over a wide input voltage range of 4.2 V to 60 V. Tolerance goes up to 66 V. The transient tolerance reduces the necessary design effort to protect against overvoltages and meets the surge immunity requirements of IEC 61000-4-5.

The LMR36006 uses peak-current-mode control to provide optimal efficiency and output voltage accuracy. Precision enable gives flexibility by enabling a direct connection to the wide input voltage or precise control over device start-up and shutdown. The power-good flag, with built-in filtering and delay, offers a true indication of system status eliminating the requirement for an external supervisor.

The LMR36006 is in a HotRod™ package which enables low noise, higher efficiency, and the smallest package to die ratio. The device requires few external components and has a pinout designed for simple PCB layout. The small solution size and feature set of the LMR36006 are designed to simplify implementation for a wide range of end equipment, including space critical applications of ultra-small field transmitters and vision sensors.

Features

  • Designed for reliable and rugged applications
    • Input transient protection up to 66 V
    • Junction temperature range –40°C to +150°C
    • Protection features: thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, hiccup short-circuit protection
    • HotRod™ package enables low noise and minimized switch node ringing
    • 0.2-V dropout with 0.6-A load (typical)
  • Suited for scalable industrial power supplies
    • Pin compatible With:
    • 1-MHz, 2.1-MHz Frequency options
      • Low power dissipation across load spectrum
        • 87% efficiency at 1 MHz (24VIN, 5VOUT, 0.6A)
        • 92% efficiency at 1 MHz (12VIN, 5VOUT, 0.6A)
        • Increased light load efficiency in PFM
        • Low operating quiescent current of 26 µA
      • Small 2-mm × 3-mm HotRod™ package
      • solution with few external components

        All trademarks are the property of their respective owners.

    View more

    Parametrics Compare all products in Buck converters (integrated switch)

     
    Vin (Min) (V)
    Vin (Max) (V)
    Vout (Min) (V)
    Vout (Max) (V)
    Iout (Max) (A)
    Regulated outputs (#)
    Switching Frequency (Min) (kHz)
    Switching Frequency (Max) (kHz)
    Iq (Typ) (mA)
    Features
    Control mode
    Duty cycle (Max) (%)
    Operating temperature range (C)
    Rating
    Package Group
    Type
    Package size: mm2:W x L (PKG)
    LMR36006 LM46000 LM46001 LM46002 LM5160 LM5165 LM5166 LMR16006 LMR16010 LMR16020 LMR36015 TPS54060A TPS54160A
    4.2     3.5     3.5     3.5     4.5     3     3     4     4.3     4.3     4.2     3.5     3.5    
    60     60     60     60     65     65     65     60     60     60     60     60     60    
    1     1     1     1     2     1.23     1.23     0.8     1     1     1     0.8     0.8    
    57     28     28     28     60     65     65     55     50     50     57     58     58    
    0.6     0.5     1     2     2     0.15     0.5     0.6     1     2     1.5     0.5     1.5    
    1     1     1     1     1     1     1     1     1     1     1     1     1    
    1000     200     200     200     50     50     50     700     200     200     400     100     100    
    2100     2200     2200     2200     1000     600     600     2100     2500     2500     1000     2500     2500    
    0.023     0.024     0.024     0.027     2.3     0.01     0.01     0.028     0.04     0.04     0.023     0.116     0.116    
    Enable
    Light Load Efficiency
    Over Current Protection
    Power Good
    Pre-Bias Start-Up
    Synchronous Rectification
    Wettable Flanks Package    
    Enable
    Frequency Synchronization
    Light Load Efficiency
    Over Current Protection
    Power Good
    Pre-Bias Start-Up
    Synchronous Rectification
    Tracking    
    Enable
    Frequency Synchronization
    Light Load Efficiency
    Over Current Protection
    Power Good
    Pre-Bias Start-Up
    Synchronous Rectification
    Tracking
    UVLO Adjustable    
    Enable
    Frequency Synchronization
    Light Load Efficiency
    Over Current Protection
    Power Good
    Pre-Bias Start-Up
    Synchronous Rectification
    Tracking    
    Enable
    Forced PWM
    Light Load Efficiency
    Pre-Bias Start-Up
    Synchronous Rectification
    UVLO Adjustable    
    Adjustable Current Limit
    Enable
    Light Load Efficiency