LMZ14203
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
SIMPLE SWITCHER® 6V to 42V, 3A Power Module in Leaded Surface Mount TO Package

 

Models (2)

Title Category Type Date
LMZ14203 Unencrypted PSpice Transient Model PSpice Model ZIP 12 Mar 2015
LMZ14203 PSpice Transient Model PSpice Model ZIP 24 Jan 2013

Design kits & evaluation modules (2)

Name Part# Type
Simple Switcher ® Power Module 42Vin, 3A Eval Board LMZ14203EVAL Evaluation Modules & Boards
Simple Switcher® Power Module 42Vin, 3A Demonstration Board LMZ14203DEMO Evaluation Modules & Boards

Reference designs

Multi-Rail Power Reference Design for Eliminating EMI Effects in High Performance DAQ Systems

The TIDA-01054 reference design helps eliminate the performance degrading effects of EMI on Data Acquisition (DAQ) systems greater than 16 bits with the help of the LM53635 buck converter. The buck converter enables the designer to place power solutions close to the signal path without the unwanted (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Description Part Number Company Tool Type
Spartan-6 LX150T Dev Kit SPARTAN-6-LX150T-REF Texas Instruments Reference designs

Development tools (1)

Name Part# Type
LMZ1x/EXT Thermal Resistance Estimate LMZ1X-LMZXEXTDESIGN-CALC Calculation Tools
New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LMZ14203

Topology Option
  Min   Max Range
Vin  V
Vout  V
Iout  A
Ambient Temp  °C -40 to 125°C