LP38798 800-mA Ultra-Low-Noise, High-PSRR LDO | TI.com

LP38798 (ACTIVE)

800-mA Ultra-Low-Noise, High-PSRR LDO

 

Recommended alternative parts

  • TPS7A47  -  TPS7A47 is a single-channel, low-noise, high voltage, 1-A LDO
  • TPS7A33  -  TPS7A33 is a negative voltage (–36 V), ultralow-noise (16-µVRMS), 1A LDO

Description

The LP38798-ADJ is a high-performance, low-noise LDO that can supply up to 800 mA output current. Designed to meet the requirements of sensitive RF/Analog circuitry, the LP38798-ADJ implements a novel linear topology on an advanced CMOS process to deliver ultra-low output noise and high PSRR at switching power supply frequencies. The LP38798SD-ADJ is stable with both ceramic and tantalum output capacitors and requires a minimum output capacitance of only 1 µF for stability.

The LP38798-ADJ can operate over a wide input voltage range (3 V to 20 V) making it well suited for many post-regulation applications.

For all available packages, see the orderable addendum at the end of the data sheet.

Features

  • Wide Operating Input Voltage Range:
    3 V to 20 V
  • Ultra-Low Output Noise: 5 µVRMS
    (10 Hz to 100 kHz)
  • High PSRR: 90 dB at 10 kHz, 60 dB at 100 kHz
  • ±1% Output Voltage Initial Accuracy (TJ = 25°C)
  • Very Low Dropout: 200 mV (Typical) at 800 mA
  • Stable with Ceramic or Tantalum Output Capacitors
  • Excellent Line and Load Transient Response
  • Current Limit and Overtemperature Protection
  • Create a Custom Design Using the LP38798 With the WEBENCH Power Designer

New!
WEBENCH® Power Designer is now even easier to use. Try it now.

WEBENCH® Designer LP38798

  Min   Max Range
Vin  V 3.0 to 20.0V
Vout  V 1.2 to 19.65V
Iout  A ≤ 0.8A
Ambient Temp  °C -40 to 125°C

Parametrics

Compare all products in Linear regulators (LDO) Email Download to Excel
Part number Order Output options Iout (Max) (A) Vin (Max) (V) Vin (Min) (V) Vout (Max) (V) Vout (Min) (V) Package Group Features Regulated outputs (#) Operating temperature range (C) Thermal resistance θJA (°C/W) Noise (uVrms) Approx. price (US$) Rating Output capacitor type PSRR @ 100 KHz (dB) Accuracy (%) Vdo (Typ) (mV) Iq (Typ) (mA) Package size: mm2:W x L (PKG)
LP38798 Order now Adjustable Output     0.8     20     3     19.8     1.2     WSON | 12     Enable     1     -40 to 125     35     5     1.30 | 1ku     Catalog     Ceramic
Non-Ceramic    
65     2     200     1.4     See datasheet (WSON)