OPT8241 QVGA-Resolution 3D Time-of-Flight (ToF) Sensor | TI.com

OPT8241 (ACTIVE)

QVGA-Resolution 3D Time-of-Flight (ToF) Sensor

QVGA-Resolution 3D Time-of-Flight (ToF) Sensor - OPT8241
Datasheet
 

Description

The OPT8241 time-of-flight (ToF) sensor is part of the TI 3D ToF image sensor family. The device combines ToF sensing with an optimally-designed analog-to-digital converter (ADC) and a versatile, programmable timing generator (TG). The device offers quarter video graphics array (QVGA 320 x 240) resolution data at frame rates up to 150 frames per second (600 readouts per second).

The built-in TG controls the reset, modulation, readout, and digitization sequence. The programmability of the TG offers flexibility to optimize for various depth-sensing performance metrics (such as power, motion robustness, signal-to-noise ratio, and ambient cancellation).

Features

  • Imaging Array:
    • 320 × 240 Array
    • 1/3” Optical Format
    • Pixel Pitch: 15 µm
    • Upto 150 Frames per Second
  • Optical Properties:
    • Responsivity: 0.35 A/W at 850 nm
    • Demodulation Contrast: 45% at 50 MHz
    • Demodulation Frequency: 10 MHz to 100 MHz
  • Output Data Format:
    • 12-Bit Phase Correlation Data
    • 4-Bit Common-Mode (Ambient)
  • Chipset Interface:
    • Compatible with TI's Time-of-Flight Controller OPT9221
  • Sensor Output Interface:
    • CMOS Data Interface (50-MHz DDR, 16-Lane Data, Clock and Frame Markers)
    • LVDS:
      • 600 Mbps, 3 Data Pairs
      • 1-LVDS Bit Clock Pair, 1-LVDS Sample Clock Pair
  • Timing Generator (TG):
    • Addressing Engine with Programmable Region of Interest (ROI)
    • Modulation Control
    • De-Aliasing
    • Master, Slave Sync Operation
  • I2C Slave Interface for Control
  • Power Supply:
    • 3.3-V I/O, Analog
    • 1.8-V Analog, Digital, I/O
    • 1.5-V Demodulation (Typical)
  • Optimized Optical Package (COG-78):
    • 8.757 mm × 7.859 mm × 0.7 mm
    • Integrated Optical Band-Pass Filter
      (830 nm to 867 nm)
    • Optical Fiducials for Easy Alignment
  • Operating Temperature: 0°C to 70°C

Parametrics

Compare all products in Time of flight (ToF) sensors Email Download to Excel
Part number Order Device type Sensor resolution Output format Interface Frame rate (Max) (FPS) Pixel pitch (um) Operating temperature range (C)
OPT8241 Order now Sensor + AFE     320 x 240     Raw Correlation Data     LVDS     150     15     0 to 70    
OPT3101 Order now AFE    
   
Digital     I2C     4000       -40 to 85    
OPT8320 Samples not available System-on-Chip (SoC)     80 x 60     Depth Data     CMOS Parallel Interface, DVP, SSI     1000     30     0 to 70    
OPT9221 Samples not available ToF Controller    
   
Depth Data     DVP Compatible
SSI Compatible    
120       0 to 70