Product details

Sensor resolution 320 x 240 Pixel pitch (µm) 15 Type Sensor + AFE Interface type LVDS Output format Raw Correlation Data Frame rate (max) (FPS) 150 Operating temperature range (°C) 0 to 70 Rating Catalog
Sensor resolution 320 x 240 Pixel pitch (µm) 15 Type Sensor + AFE Interface type LVDS Output format Raw Correlation Data Frame rate (max) (FPS) 150 Operating temperature range (°C) 0 to 70 Rating Catalog
COG (NBN) 78 68.821263 mm² 7.859 x 8.757
  • Imaging Array:
    • 320 × 240 Array
    • 1/3” Optical Format
    • Pixel Pitch: 15 µm
    • Upto 150 Frames per Second
  • Optical Properties:
    • Responsivity: 0.35 A/W at 850 nm
    • Demodulation Contrast: 45% at 50 MHz
    • Demodulation Frequency: 10 MHz to 100 MHz
  • Output Data Format:
    • 12-Bit Phase Correlation Data
    • 4-Bit Common-Mode (Ambient)
  • Chipset Interface:
    • Compatible with TI's Time-of-Flight Controller OPT9221
  • Sensor Output Interface:
    • CMOS Data Interface (50-MHz DDR, 16-Lane Data, Clock and Frame Markers)
    • LVDS:
      • 600 Mbps, 3 Data Pairs
      • 1-LVDS Bit Clock Pair, 1-LVDS Sample Clock Pair
  • Timing Generator (TG):
    • Addressing Engine with Programmable Region of Interest (ROI)
    • Modulation Control
    • De-Aliasing
    • Master, Slave Sync Operation
  • I2C Slave Interface for Control
  • Power Supply:
    • 3.3-V I/O, Analog
    • 1.8-V Analog, Digital, I/O
    • 1.5-V Demodulation (Typical)
  • Optimized Optical Package (COG-78):
    • 8.757 mm × 7.859 mm × 0.7 mm
    • Integrated Optical Band-Pass Filter
      (830 nm to 867 nm)
    • Optical Fiducials for Easy Alignment
  • Operating Temperature: 0°C to 70°C
  • Imaging Array:
    • 320 × 240 Array
    • 1/3” Optical Format
    • Pixel Pitch: 15 µm
    • Upto 150 Frames per Second
  • Optical Properties:
    • Responsivity: 0.35 A/W at 850 nm
    • Demodulation Contrast: 45% at 50 MHz
    • Demodulation Frequency: 10 MHz to 100 MHz
  • Output Data Format:
    • 12-Bit Phase Correlation Data
    • 4-Bit Common-Mode (Ambient)
  • Chipset Interface:
    • Compatible with TI's Time-of-Flight Controller OPT9221
  • Sensor Output Interface:
    • CMOS Data Interface (50-MHz DDR, 16-Lane Data, Clock and Frame Markers)
    • LVDS:
      • 600 Mbps, 3 Data Pairs
      • 1-LVDS Bit Clock Pair, 1-LVDS Sample Clock Pair
  • Timing Generator (TG):
    • Addressing Engine with Programmable Region of Interest (ROI)
    • Modulation Control
    • De-Aliasing
    • Master, Slave Sync Operation
  • I2C Slave Interface for Control
  • Power Supply:
    • 3.3-V I/O, Analog
    • 1.8-V Analog, Digital, I/O
    • 1.5-V Demodulation (Typical)
  • Optimized Optical Package (COG-78):
    • 8.757 mm × 7.859 mm × 0.7 mm
    • Integrated Optical Band-Pass Filter
      (830 nm to 867 nm)
    • Optical Fiducials for Easy Alignment
  • Operating Temperature: 0°C to 70°C

The OPT8241 time-of-flight (ToF) sensor is part of the TI 3D ToF image sensor family. The device combines ToF sensing with an optimally-designed analog-to-digital converter (ADC) and a versatile, programmable timing generator (TG). The device offers quarter video graphics array (QVGA 320 x 240) resolution data at frame rates up to 150 frames per second (600 readouts per second).

The built-in TG controls the reset, modulation, readout, and digitization sequence. The programmability of the TG offers flexibility to optimize for various depth-sensing performance metrics (such as power, motion robustness, signal-to-noise ratio, and ambient cancellation).

The OPT8241 time-of-flight (ToF) sensor is part of the TI 3D ToF image sensor family. The device combines ToF sensing with an optimally-designed analog-to-digital converter (ADC) and a versatile, programmable timing generator (TG). The device offers quarter video graphics array (QVGA 320 x 240) resolution data at frame rates up to 150 frames per second (600 readouts per second).

The built-in TG controls the reset, modulation, readout, and digitization sequence. The programmability of the TG offers flexibility to optimize for various depth-sensing performance metrics (such as power, motion robustness, signal-to-noise ratio, and ambient cancellation).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet OPT8241 3D Time-of-Flight Sensor datasheet (Rev. B) PDF | HTML 05 Oct 2015
Application note Illumination Driving for Time of Flight Camera System (Rev. B) 15 Aug 2019
Application note Sensor Optics Selection Guide for 3D ToF Camera Systems PDF | HTML 22 Jul 2016
White paper Filtering for 3D Time-of-Flight Sensors 21 Jan 2016
More literature KeyAC Camera Calibration Suite Flyer 05 Nov 2015
User guide Voxel Viewer User's Guide PDF | HTML 29 Sep 2015
Design guide Introduction to Time-of-Flight (ToF) System Design (Rev. D) 13 May 2014
White paper Introduction to Time-of-Flight Camera (Rev. B) 07 May 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Development kit

LIGHTSOURCE01EVM — Stable light source for calibration of TI ambient light sensors evaluation module

The LIGHTSOURCE01EVM is a stable uniform light source used for the calibration of ambient light sensors (ALS) and color sensors. This light source is designed to be used in production environments to calibrate and test final products containing TI light sensors. This stabilized light source can be (...)

User guide: PDF | HTML
Support software

SBAC143 Voxel Viewer Software

Supported products & hardware

Supported products & hardware

Products
Proximity sensors
OPT8241 QVGA-Resolution 3D Time-of-Flight (ToF) Sensor
Simulation model

OPT8241 IBIS MODEL (Rev. A)

SLAM254A.ZIP (203 KB) - IBIS Model
Calculation tool

SBAC124 3D ToF System Estimator Tool

Supported products & hardware

Supported products & hardware

Products
Proximity sensors
OPT8241 QVGA-Resolution 3D Time-of-Flight (ToF) Sensor OPT8320 3D time-of-flight (ToF) sensor and controller OPT9221 Time-of-Flight (ToF) Controller for OPT8241
Reference designs

TIDA-01436 — People Counting for Demand Controlled Ventilation Using Sitara PLSDK and 3D ToF Reference Design

The TIDA-01436 reference design is a subsystem solution that uses TI's Sitara Processor Linux Software Development Kit (SDK) and TI’s 3D Time-of-Flight (ToF) image sensor to count the number of occupants in a defined area with high resolution and accuracy. ToF image sensors can process (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00750 — People Counting for Demand Controlled Ventilation Using 3D Time-of-Flight (ToF) Reference Design

People counting for demand controlled ventilation using 3D time-of-flight (ToF) reference design is a subsystem solution that uses TI’s  3D ToF image sensor combined with tracking and detection algorithms to count the number of occupants present in a given area with high resolution and (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
COG (NBN) 78 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos