Product details

Number of channels 2 GBW (typ) (MHz) 15 Slew rate (typ) (V/µs) 5.5 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 6 Iq per channel (typ) (mA) 2.15 Vn at 1 kHz (typ) (nV√Hz) 8 Features Standard Amps Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.01 Architecture Voltage FB CMRR (typ) (dB) 90 Input bias current (max) (pA) 200000
Number of channels 2 GBW (typ) (MHz) 15 Slew rate (typ) (V/µs) 5.5 Rail-to-rail No Vos (offset voltage at 25°C) (max) (mV) 6 Iq per channel (typ) (mA) 2.15 Vn at 1 kHz (typ) (nV√Hz) 8 Features Standard Amps Rating Catalog Operating temperature range (°C) -40 to 85 Iout (typ) (A) 0.01 Architecture Voltage FB CMRR (typ) (dB) 90 Input bias current (max) (pA) 200000
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6 TSSOP (PW) 8 19.2 mm² 3 x 6.4
  • Operating Voltage . . . ±2 V to ±18 V
  • Low Noise Voltage . . . 1.2 µVrms (Typ)
  • Wide GBW . . . 15 MHz (Typ)
  • Low THD . . . 0.05% (Typ)
  • Slew Rate . . . 5.5 V/µsec (Typ)
  • Suitable for Applications Such as Audio Preamplifier, Active Filter, Headphone Amplifier, Industrial Measurement Equipment

  • Operating Voltage . . . ±2 V to ±18 V
  • Low Noise Voltage . . . 1.2 µVrms (Typ)
  • Wide GBW . . . 15 MHz (Typ)
  • Low THD . . . 0.05% (Typ)
  • Slew Rate . . . 5.5 V/µsec (Typ)
  • Suitable for Applications Such as Audio Preamplifier, Active Filter, Headphone Amplifier, Industrial Measurement Equipment

The RC4560 is a high-gain, wide-bandwidth, dual operational amplifier capable of driving 20 V peak-to-peak into 400- loads. The RC4560 combines many of the features of the RC4558, but with wider bandwidth and higher slew rate, making this device ideal for active filters, data and telecommunications, and many instrumentation applications.

The RC4560 is a high-gain, wide-bandwidth, dual operational amplifier capable of driving 20 V peak-to-peak into 400- loads. The RC4560 combines many of the features of the RC4558, but with wider bandwidth and higher slew rate, making this device ideal for active filters, data and telecommunications, and many instrumentation applications.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Dual Audio Operational Amplifier datasheet (Rev. A) 30 Apr 2008

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos