SN74LVC2G53 Single Pole, Double-Throw (SPDT) Analog Switch or 2:1 Analog Multiplexer/Demultiplexer | TI.com

SN74LVC2G53 (ACTIVE) Single Pole, Double-Throw (SPDT) Analog Switch or 2:1 Analog Multiplexer/Demultiplexer

 

Description

This single 2:1 analog multiplexer/demultiplexer is designed for 1.65-V to 5.5-V VCC operation.

The SN74LVC2G53 device can handle both analog and digital signals. This device permits signals with amplitudes of up to 5.5 V (peak) to be transmitted in either direction.

NanoFree package technology is a major breakthrough in IC packaging concepts, using the die as the package.

Applications include signal gating, chopping, modulation or demodulation (modem), and signal multiplexing for analog-to-digital and digital-to-analog conversion systems.

Features

  • Available in the Texas Instruments
    NanoFree™ Package
  • 1.65-V to 5.5-V VCC Operation
  • High On-Off Output Voltage Ratio
  • High Degree of Linearity
  • High Speed, Typically 0.5 ns (VCC = 3 V,
    CL = 50 pF)
  • Low ON-State Resistance, Typically 6.5 Ω
    (VCC = 4.5 V)
  • Latch-Up Performance Exceeds 100 mA Per
    JESD 78, Class II

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Analog switches/muxes Email Download to Excel
Part number Order Configuration Number of channels (#) Ron (Typ) (Ohms) Bandwidth (MHz) Rating Operating temperature range (C) Package Group Input/output continuous current (Max) (mA) Supply current (Typ) (uA) Features ON-state leakage current (Max) (µA) CON (Typ) (pF)
SN74LVC2G53 Order now 2:1 SPDT     1     6.5     300     Catalog     -40 to 85     DSBGA | 8
SM8 | 8
VSSOP | 8    
50     1       1     19.5    
SN74LVC1G3157 Order now 2:1 SPDT     1     6     340     Catalog     -40 to 125
-40 to 85    
DSBGA | 6
DSBGA | 6
SC70 | 6
SON | 6
SON | 6
SOT-23 | 6
SOT-5X3 | 6
X2SON | 6    
128     1     Break-before-make     1     17.3