TDC1011 Single Channel Ultrasonic Sensing Analog Front End (AFE) for Level and ID Sensing | TI.com

TDC1011
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Single Channel Ultrasonic Sensing Analog Front End (AFE) for Level and ID Sensing

 

Recommended alternative parts

  • TUSS4470  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   TUSS4470 is now available for directly driven ultrasonic systems up to 1MHz
  • TUSS4440  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   TUSS4440 is now available for transformer driven ultrasonic systems up to 400kHz

Description

The TDC1011 is a fully integrated analog front-end (AFE) for ultrasonic sensing measurements of liquid level, fluid identification/concentration, and proximity/ distance applications common in automotive, industrial, medical, and consumer markets. When paired with an MSP430/C2000 MCU, power, wireless, and source code, TI provides the complete ultrasonic sensing solution.

TI’s Ultrasonic AFE offers programmability and flexibility to accommodate a wide-range of applications and end equipment. The TDC1011 can be configured for multiple transmit pulses and frequencies, gain, and signal thresholds for use with a wide-range of transducer frequencies (31.25kHz to 4MHz) and Q-factors. Similarly, the programmability of the receive path allows ultrasonic waves to be detected over a wider range of distances/tank sizes and through various mediums.

Selecting different modes of operation, the TDC1011 can be optimized for low power consumption, making it ideal for battery powered applications. The low noise amplifiers and comparators provide extremely low jitter, enabling picosecond resolution and accuracy.

Features

  • Measurement Range: Up to 8 ms
  • Operating Current: 1.8 µA (2 SPS)
  • Transmitter Channel TX
    • Supports Single Transducer Applications
    • Programmable Excitation: 31.25 kHz to 4 MHz,
      Up to 31 Pulses
  • Receiver Channel RX
    • STOP Cycle-to-Cycle Jitter: 50 psRMS
    • Low-Noise and Programmable Gain Amplifiers
    • Access to Signal Chain for External Filter
      Design
    • Programmable Threshold Comparator for Echo
      Qualification
    • Programmable Low Power Mode for Long TOF
      Measurements
  • Temperature Measurement
    • Interface to Two PT1000/500 RTDs
    • RTD-to-RTD Matching Accuracy 0.02°CRMS
  • Operating Temperature Range: –40°C to 125°C

Parametrics

Compare all products in Ultrasonic Email Download to Excel
Part number Order Device type Features Frequency (kHz) Gain (Min) (dB) Gain (Max) (dB) Number of input channels Interface Supply voltage (Max) Supply voltage (Min) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Approx. price (US$)
TDC1011 Order now Analog front-end (AFE)     Direct drive     31.25-4000 kHz     20     41     1     SPI     5.5     2.7     Catalog     -40 to 125     TSSOP | 28     28TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 28)     1.45 | 1ku    
TDC1000-Q1 Order now Analog front-end (AFE)     Direct drive     31.25-4000 kHz     20     41     2     SPI     5.5     2.7     Automotive     -40 to 125     TSSOP | 28     28TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 28)     2.12 | 1ku    
TDC1011-Q1 Order now Analog front-end (AFE)     Direct drive     31.25-4000 kHz     20     41     1     SPI     5.5     2.7     Automotive     -40 to 125     TSSOP | 28     28TSSOP: 62 mm2: 6.4 x 9.7 (TSSOP | 28)     1.71 | 1ku